UL Class Fuses


  • CCMR

  • Class CC Dual Element Time Delay Fuses

  • Amps (A): 0.2, 0.25, 0.3, 0.5, 0.6, 0.8, 1, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2, 3.5, 4 more

  • VAC (V): 600

  • VDC (V): 250, 300, 500

  • IDSR

  • UL Class RK5 Dual-Element Time Delay Fuses With Indication

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • VAC (V): 600

  • VDC (V): 600

  • FLSR_ID

  • UL Class RK5 Dual-Element Time-Delay Fuses With Indication

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • VAC (V): 600

  • VDC (V): 300

  • FLSR

  • UL Class RK5 Dual-Element Time-Delay Fuses

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • VAC (V): 600

  • VDC (V): 300

  • FLNR

  • UL Class RK5 Dual-Element Time-Delay Fuses

  • Amps (A): 0.1, 0.125, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5 more

  • VAC (V): 250

  • VDC (V): 125

  • KLPC

  • 600 V - UL Class L Time-Delay Fuses

  • Amps (A): 200, 250, 300, 350, 400, 450, 500, 600, 601, 650, 700, 750, 800, 900, 1000, 1100, 1200, 1300, 1350, 1400 more

  • VAC (V): 600

  • VDC (V): 480

  • LDC

  • 600 V - UL Class L All Purpose AC/DC Fuses

  • Amps (A): 150, 200, 250, 300, 350, 400, 450, 500, 600, 601, 650, 700, 750, 800, 900, 1000, 1100, 1200, 1201, 1300 more

  • VAC (V): 600

  • VDC (V): 600