JTD Series - UL Class J Time-Delay Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse® POWR-PRO® JTD_ID Indicator Class J fuse provides visual blown fuse indication and maximum protection in a compact package. The compact Class J package was designed specifically for circuits where space is at a premium. The current limiting time delay JTD_ID offers a patented true dual-element design that is ideal for use in circuits with high inrush currents. Superior performance characteristics of JTD_ID Indicator fuses reduce nuisance fuse opening and the blown fuse indication reduces downtime and increases safety.

Applications:

  • Fused combination motor controllers to provide IEC Type II (no damage) motor branch-circuit short-circuit and ground fault protection.
  • Motor control centers
  • Transformer protection
  • Protection for UL Listed series-rated molded case circuit breaker panels
  • General purpose circuits — mains, feeders and branch circuits — especially when space is at a premium.

Features:

  • Reduced down-time — A glance at the indicating window of a JTD_ID indicator fuse pinpoints open fuses immediately. If the window is dark, the fuse has opened. It’s that simple. No fuse testing required. Machine operators can immediately determine that there is an open fuse and request maintenance personnel to bring the proper replacement.
  • Reduce nuisance opening — Indicator fuses have superior time-delay and cycling characteristics they can be used on a variety of applications, thus decreasing fuse inventory.
  • Reduce fuse inventory — Because JTD_ID Indicator fuses have superior performance characteristics they can be used on a variety of applications, thus decreasing fuse inventory.
  • Reduce equipment damage — Indicator fuses provide superior overload and short circuit protection that can reduce equipment damage. Indicator fuses also provide IEC Type II “No Damage” protection to IEC and NEMA type motor starters.
  • Reduce accidents — The JTD_ID Indicator fuse improves safety by minimizing exposure to live circuits. Unlike other forms of blown fuse indication, once the indicator window darkens, it stays dark. It does not matter if the power is on or off or if the fuse is in a toolbox. Other forms of indication requires the power to remain on, which causes a safety hazard for personnel.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)VDC (V)Interrupting RatingOpeningSizeStockSamplesCompare
JTD.8000.860030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD001160030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD01.51.560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD01.61.660030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD01.81.860030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD1.251.2560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD002260030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD02.52.560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD02.82.860030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD2.252.2560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD003360030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD03.23.260030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD03.53.560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD004460030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD04.54.560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD005560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD05.65.660030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD006660030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD007760030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD008860030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD009960030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0101060030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0121260030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0151560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD17.517.560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0202060030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0252560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0303060030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0353560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0404060030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0454560030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0505060030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0606060030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
JTD0707060030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD0808060030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD0909060030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD10010060030020 kA @ 300 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD11011060050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD12512560050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD15015060050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD17517560050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD20020060050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD22522560050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD25025060050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD30030060050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD35035060050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD40040060050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD45045060050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD50050060050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
JTD60060060050020 kA @ 500 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder

  • Showing 2 items
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.