Littelfuse Launches Industry-First Ultra-High Amperage SMD Fuse Series

Nano 871 Fuse Series

New 871 Series Fuse provides 150A and 200A ratings in compact SMD form factor, simplifying designs and saving PCB space

CHICAGO, October 1, 2024 -- Littelfuse, Inc. (NASDAQ: LFUS), an industrial technology manufacturing company empowering a sustainable, connected, and safer world, today announced the launch of the 871 Series Ultra-High Amperage SMD Fuse. This innovative new series supplements the 881 Series by offering 150A and 200A fuse ratings, a significant upgrade from the 881 Series' 125A maximum rating. The 871 Fuse Series provides a single-fuse, surface-mounted solution for electronics designers, eliminating the need for parallel fusing configurations. View the video.

The 871 Series High-Current SMD Fuse is the first and only small-sized SMD fuse with ultra-high ratings of 150A and 200A, previously only available in much larger through-hole fuses. This advancement addresses the challenges of higher power requirements and limited fuse amperage ratings, offering a streamlined solution for modern electronic designs.

Product Features and Benefits:

  • High Amperage Ratings: Available in 150A and 200A, meeting higher power requirements with a single fuse.
  • Space-Saving Design: cProvides a smaller-sized fuse solution, saving PCB space compared to larger through-hole legacy fuses.
  • Simplified Design: cEliminates the need for parallel fusing, reducing the number of components and simplifying the bill of materials (BOM).
  • Optimized Efficiency:cEnables electronics engineers to optimize their designs for smaller, more space-efficient products.

“The 871 Series Fuse helps design teams simplify their processing and bill of materials by eliminating the need for two or more fuse components, reducing it down to just one fuse," said Daniel Wang, Senior Director of Product Management. "Additionally, these SMD fuses save board space, allowing electronics engineers to optimize their designs further to be smaller and more space efficient.”

The 871 Series Fuse is ideally suited for high-power applications in various markets, including:

  • Data Centers: Providing reliable protection for critical infrastructure.
  • Network Infrastructure: Ensuring robust performance in demanding environments.
  • Servers/Racks: Enhancing power management and efficiency in server and rack systems.

By offering a high amperage rating in a compact form factor, the 871 Series Fuse enables designers to meet their power requirements while reducing the number of components needed and the overall size of their end-product. This makes it an ideal solution for electronics engineers looking to simplify their designs and save valuable PCB space.

Availability

The 871 Series High-Current SMD Fuse is available in tape and reel format in quantities of 500. Sample requests are accepted through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.

For More Information

Additional information is available on the 871 Series High-Current SMD Fuse product page. For technical questions, please contact: John Emmanuel Semana, Product Manager, JSemana@Littelfuse.com.

About Littelfuse

Littelfuse is a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 20 countries, and with approximately 17,000 global associates, we partner with customers to design and deliver innovative, reliable solutions. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets—everywhere, every day. Headquartered in Chicago, Illinois, United States, Littelfuse was founded in 1927. Learn more at Littelfuse.com.