TMOV Series - Thermally Protected Varistor Series

Series: TMOV
Varistor iTMOV TMOV Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

TMOV and iTMOV Varistor Series
 
The Littelfuse TMOV and iTMOV thermally protected varistors represent a new development in integrated circuit protection. Both versions are comprised of radial leaded MOVs (Metal Oxide Varistors) with an integrated thermally activated element designed to open in the event of overheating due to the abnormal overvoltage, limited current, conditions outlined in UL 1449.
 
The iTMOV varistor differs from the TMOV varistor by the inclusion of a third party lead for the purpose of indicating that the MOV has been disconnected from the circuit. This lead facilitates connection to monitoring circuitry.
  • The TMOV and iTOMV varistors offer quick thermal response due to the close proximity of the integrated thermal element to the MOV body.
  • The integrated configuration also offers lower inductance than most discrete solutions resulting in improved clamping performance to fast over-voltage transients.
Additionally, TMOV and iTMOV varistors are wave solderable, thus simplifying end product assembly by reducing the expense and rework associated with hand soldering operations.
  • The TMOV and iTMOV varisors are both recognized surge suppression components to UL 1449.
  • The TMOV and iTMOV varistor’s integrated thermal element, in conjunction with appropriate enclosure design, helps facilitate TVSS module compliance to UL 1449 for both cord connected and permanently connected applications.
  • TMOV and iTMOV varistors are compatible for use with industry standard wave-soldering processes or recommended hand-soldering methods.


Features:
  • RoHS compliant and Lead–free available
  • Patented integrated thermal protection device - Patent #US6636403
  • Designed to facilitate compliance to UL1449 3nd Edition for SPD product
  • High peak surge current rating up to 10kA
  • Wave solderable
  • Standard lead form and spacing option
  • Low leakage
  • -55°C to +85°C operating temp range
  • Three-lead version available for indication purposes

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)WTM (J)(ITM 1xAmps (A)ITM 2xAmps (A)VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityCo Typ
(pF)
Partner ECAD ModelsStockSamplesCompare
TMOV14RP115E1153560004500162198300Bi-directional1100TMOV14RP115ECheckOrder
TMOV14RP130E1305060004500184226340Bi-directional1000TMOV14RP130ECheckOrder
TMOV14RP140E1405560004500200240360Bi-directional900TMOV14RP140ECheckOrder
TMOV14RP150E1506060004500216264395Bi-directional800TMOV14RP150ECheckOrder
TMOV14RP175E1757060004500243297455Bi-directional700TMOV14RP175ECheckOrder
TMOV14RP200E2007560004500281344530Bi-directional630TMOV14RP200ECheckOrder
TMOV14RP230E2308060004500324396595Bi-directional550TMOV14RP230ECheckOrder
TMOV14RP250E25010060004500351429650Bi-directional500TMOV14RP250ECheckOrder
TMOV14RP275E27511060004500387473710Bi-directional450TMOV14RP275ECheckOrder
TMOV14RP300E30012560004500423517775Bi-directional400TMOV14RP300ECheckOrder
TMOV14RP320E32013660004500459561840Bi-directional380TMOV14RP320ECheckOrder
TMOV14RP385E385150600045005586821025Bi-directional360TMOV14RP385ECheckOrder
TMOV14RP420E420160600045006127481120Bi-directional300TMOV14RP420ECheckOrder
TMOV20RP115E11552100006500162198300Bi-directional2400TMOV20RP115ECheckOrder
TMOV20RP130E130100100006500184226340Bi-directional1900TMOV20RP130ECheckOrder
TMOV20RP140E140110100006500200240360Bi-directional1750TMOV20RP140ECheckOrder
TMOV20RP150E150120100006500216264395Bi-directional1600TMOV20RP150ECheckOrder
TMOV20RP175E175135100006500243297455Bi-directional1400TMOV20RP175ECheckOrder
TMOV20RP200E200154100006500281344530Bi-directional1250TMOV20RP200ECheckOrder
TMOV20RP230E230160100006500360324396595TMOV20RP230ECheckOrder
TMOV20RP250E250170100006500351429650Bi-directional1000TMOV20RP250ECheckOrder
TMOV20RP275E275190100006500387473710Bi-directional900TMOV20RP275ECheckOrder
TMOV20RP300E300250100006500423517775Bi-directional800TMOV20RP300ECheckOrder
TMOV20RP320E320273100006500459561840Bi-directional750TMOV20RP320ECheckOrder
TMOV20RP385E3853001000065005586821025Bi-directional700TMOV20RP385ECheckOrder
TMOV20RP420E4203201000065006127481120Bi-directional600TMOV20RP420ECheckOrder
TMOV20RP460E4603601000065006758251240Bi-directional200TMOV20RP460ECheckOrder
TMOV20RP510E5103251000065007389021355Bi-directional350TMOV20RP510ECheckOrder
TMOV20RP550E55036010000650081910011500Bi-directional300TMOV20RP550ECheckOrder
TMOV20RP575E57537510000650085610471568Bi-directional275TMOV20RP575ECheckOrder
TMOV20RP625E62540010000650090011001650Bi-directional250TMOV20RP625ECheckOrder
TMOV20RP750E750480100006500108013201980Bi-directional175TMOV20RP750ECheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TMOV14RP115E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 REACH_SVHC Declaration_TMOV14RP115E No
Does not Contain
TMOV14RP130E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 No
TMOV14RP140E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 Yes
TMOV14RP150E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP150E REACH201_Declaration_TMOV14RP150E No
Does not Contain
TMOV14RP175E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 No
TMOV14RP200E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 No
TMOV14RP230E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP230E REACH219_Declaration_TMOV14RP230E No
Does not Contain
TMOV14RP250E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP250E REACH201_Declaration_TMOV14RP250E No
Does not Contain
TMOV14RP275E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP275E REACH_SVHC Declaration_TMOV14RP275E Yes
09/09/2019
Does not Contain
TMOV14RP300E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP300E REACH211_Declaration_TMOV14RP300E Yes
09/09/2019
Does not Contain
TMOV14RP320E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP320E REACH_SVHC Declaration_TMOV14RP320E Yes
09/09/2019
Does not Contain
TMOV14RP385E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP385E REACH_SVHC Declaration_TMOV14RP385E Yes
09/09/2019
Does not Contain
TMOV14RP420E THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP420E REACH_SVHC Declaration_TMOV14RP420E No
Does not Contain
TMOV20RP115E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP115E REACH219_Declaration_TMOV20RP115E Yes
09/09/2019
Does not Contain
TMOV20RP130E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 No
TMOV20RP140E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP140E No
TMOV20RP150E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 REACH201_Declaration_TMOV20RP150E No
Does not Contain
TMOV20RP175E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 Yes
TMOV20RP200E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP200E REACH205_Declaration_TMOV20RP200E No
Does not Contain
TMOV20RP230E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP250E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP250E REACH197_Declaration_TMOV20RP250E No
Does not Contain
TMOV20RP275E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP275E REACH219_Declaration_TMOV20RP275E Yes
09/09/2019
Does not Contain
TMOV20RP300E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP300E REACH219_Declaration_TMOV20RP300E Yes
Does not Contain
TMOV20RP320E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP320E REACH_SVHC Declaration_TMOV20RP320E Yes
09/09/2019
Does not Contain
TMOV20RP385E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP385E REACH_SVHC Declaration_TMOV20RP385E Yes
09/09/2019
Does not Contain
TMOV20RP420E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP420E REACH_SVHC Declaration_TMOV20RP420E Yes
09/09/2019
Does not Contain
TMOV20RP460E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP460E REACH219_Declaration_TMOV20RP460E No
Does not Contain
TMOV20RP510E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP510E REACH205_Declaration_TMOV20RP510E No
Does not Contain
TMOV20RP550E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP550E REACH_SVHC Declaration_TMOV20RP550E Yes
09/09/2019
Does not Contain
TMOV20RP575E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 No
TMOV20RP625E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP625E REACH_SVHC Declaration_TMOV20RP625E No
Does not Contain
TMOV20RP750E THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 08/01/2006 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP750E REACH205_Declaration_TMOV20RP750E Yes
09/09/2019
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdf icon Dimmers and GFCI USB Outlets

pdf icon EV Charging

pdf icon 4G/5G Radio and Access Equipment

pdf icon Security Camera and Video Doorbells

pdf icon Smart Metering

pdf icon System Solutions for Major Appliances

pdf icon Industrial Motor Drives and Soft Starters

pdf icon Building and Home Automation Application Guide

Today's buildings and homes are equipped with intelligent technologies for safer, more convenient, and energy-efficient living.

pdf icon Varistor TMOV Datasheet

The Littelfuse TMOV® and iTMOV® thermally protected varistors represent a new development in integrated circuit protection...

Littelfuse_Dongguan BeiCe MOV_ISO14001 2004icon Dongguan ISO14001 2015_June 29 2020

MOV Factory

Littelfuse_Dongguan BeiCe MOV_ISO9001 2000icon Littelfuse Dongguan_ISO9001 2015_October-2020

MOV/MLV Factory

AN9312 Suppression of Transients in an Automotive Environment

This application note discusses suppression of transients in the automotive environment. The circuit designer must ensure reliable circuit operation in this severe transient environment. The transients on the automobile power supply range from the severe, high energy, transients generated by the alternator/regulator system to the low-level "noise" generated by the ignition system and various accessories.

pdficon AN9768 Transient Suppression Devices and Principles

This application note discusses the two major categories of transient suppressors: a) those that attenuate transients thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.

pdficon AN9769 An Overview of Electromagnetic and Lightning Induced Voltage Transients

This application note is an overview of the sources and nature of various transient overvoltages and the problems that may result.

pdficon EC608 Considerations for Selecting Littelfuse MOVs and Fuses for Industrial Motor Applications

This application note discusses the first level considerations for applying both Littelfuse Industrial AC Line Metal Oxide Varistors and associated AC line Fuses with a motor protection example.

pdficon Varistors Catalog

Catalog with varistors metal oxide varistors multilayer varistors MLVs surface mount varistors radial lead varistors disc varistors industrial varistors high energy varistors...

pdficon Varistors TMOV Datasheet