SMFA Asymmetric Series - Asymmetrical TVS for SiC MOSFET gate protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMFA Asymmetric TVS Diode Series is designed specifically for SIC MOSFET gate protection for asymmetric voltages. It comes in SOD-123FL small and flat lead low-profile plastic package.

Features & Benefits:

  • SOD-123FL low-profile package: maximum height of 1.08 mm
  • Low inductance, excellent clamping capability
  • For surface-mounted applications to optimize board space
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c pass Class 1 and 2
  • IEC 61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • Glass passivated chip junction
  • Low dynamic resistance
  • VBR @ TJ = VBR @ 25 °C x (1+αT x (TJ - 25)) (αT:temperature coefficient, typical value is 0.1%)
  • Recognized compound meeting flammability rating UL94 V-0
  • Halogen-free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD609A.01)
  • Applications:

    • AI/data center server power supplies
    • High-efficiency power for EVI
    • High-reliability power supplies for semiconductor/ industrial equipment

Access specifications, certifications, check availability and order parts below

Catalog #Pin out 1Pin out 2MIN VBR A2A1 (Volt)MIN VBR A1A2 (Volt)MAX VBR A1A2 (Volt)MAX VBR A2A1 (Volt)VR A1A2 (Volt)VR A2A1 (Volt)VC A1A2 (Volt)VC A2A1 (Volt)IPP A1A2 10x1000 (Amps)IPP A2A1 10x1000 (Amps)Ir A1A2 (Microampere)Ir A2A1 (Microampere)Partner ECAD ModelsStockSamplesCompare
SMFA1505CAA - KK - A6.8216.718.57.48155.524.0510.516.63331400SMFA1505CACheckOrder
SMFA1805CAA - KK - A6.822022.17.48185.528.7310.513.92331400SMFA1805CACheckOrder
SMFA1905CAA - KK - A6.8221.123.37.48195.530.2910.513.21331400SMFA1905CACheckOrder
SMFA2005CAA - KK - A6.8222.224.57.48205.532.8510.512.56331400SMFA2005CACheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.