SPHV-C Series Series - SPHV-C Series 200W Discrete Bidirectional TVS Diode - Qualified to AEC-Q101

TVS Diode Array SPHV_C Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Bidirectional SPHV-C series is designed for use in portable applications, LED lighting modules, automotive applications, and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients.

The SPHV-C series can safely absorb repetitive ESD strikes above the maximum level of the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation and safely dissipate up to 8A (SPHV12-C) of induced surge current (IEC 61000-4-5, 2nd Edition tP=8/20μs) with very low clamping voltages.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd Edition, 8A (tP=8/20μs, SPHV12-C)
  • Low clamping voltage
  • Low leakage current
  • Small SOD882 packaging helps save board space
  • AEC-Q101 Qualified
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)

Applications:

  • LED Lighting Modules
  • Portable Instrumentation
  • General Purpose I/O
  • Mobile & Handhelds
  • RS232 / RS485
  • CAN and LIN Bus

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockCompare
SPHV12-01ETG-CYes1213030819V@1ABidirectional113.3SOD882SPHV12-01ETG-CCheck
SPHV15-01ETG-CYes1513030522V@1ABidirectional116.7SOD882SPHV15-01ETG-CCheck
SPHV24-01ETG-CYes2412430336V@1ABidirectional126.7SOD882SPHV24-01ETG-CCheck
SPHV36-01ETG-CYes3611520252V@1ABidirectional140SOD882SPHV36-01ETG-CCheck
SPHV12-01KTG-C
Obsolete: 2022 -03-08
Replaced By: SPHV12-01ETG-C
Yes1213030819V@1AN/ABidirectional1SOD882 with exposed lead
SPHV15-01KTG-C
Obsolete: 2023 -03-30
Replaced By: SPHV15-01ETG-C
Yes1513030522V@1AN/ABidirectional1SOD882 with exposed lead
SPHV24-01KTG-C
Obsolete: 2023 -03-16
Replaced By: AQHV24-01ETG-C SPHV24-01ETG-C
Yes2412430336V@1AN/ABidirectional1SOD882 with exposed lead
SPHV36-01KTG-C
Obsolete: 2022 -01-09
Replaced By: SPHV36-01ETG-C
Yes3611520252V@1AN/ABidirectional1SOD882 with exposed lead
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SPHV12-01ETG-C 1Ch 200W 12V Bidirectional TVS Diode RoHS No 04/18/2014 PbFree No 04/18/2014 CoC_RoHS10_SPHV12-01ETG-C REACH_SVHC Declaration_SPHV12-01ETG-C.pdf Yes
02/16/2017
Does not Contain IPC_SPHVxx-01ETG(-C)_EF
SPHV12-01KTG-C 1Ch 200W 12V Bidirectional TVS Diode RoHS No 04/18/2014 PbFree No 04/18/2014 CoC_RoHS10_SPHV12-01KTG-C REACH211_Declaration_SPHV12-01KTG-C Yes
02/16/2017
Does not Contain IPC_SPHVxx-01KTG--C-_series_EM
SPHV15-01ETG-C 1Ch 200W 15V Bidirectional TVS Diode RoHS No 04/18/2014 PbFree No 04/18/2014 CoC_RoHS10_SPHV15-01ETG-C REACH_SVHC Declaration_SPHV15-01ETG-C.pdf Yes
02/16/2017
Does not Contain IPC_SPHVxx-01ETG_EG
Click here to view more
SPHV15-01KTG-C 1Ch 200W 15V Bidirectional TVS Diode RoHS No 04/18/2014 PbFree No 04/18/2014 CoC_RoHS10_SPHV15-01KTG-C REACH211_Declaration_SPHV15-01KTG-C Yes
02/16/2017
Does not Contain IPC_SPHVxx-01KTG--C-_series_EM
SPHV24-01ETG-C 1Ch 200W 24V Bidirectional TVS Diode RoHS No 04/18/2014 PbFree No 04/18/2014 CoC_RoHS10_SPHV24-01ETG-C REACH_SVHC Declaration_SPHV24-01ETG-C.pdf Yes
02/16/2017
Does not Contain
SPHV24-01KTG-C 1Ch 200W 24V Bidirectional TVS Diode RoHS No 04/18/2014 PbFree No 04/18/2014 CoC_RoHS10_SPHV24-01KTG-C REACH219_Declaration_SPHV24-01KTG-C Yes
02/16/2017
Does not Contain
SPHV36-01ETG-C 1Ch 200W 36V Bidirectional TVS Diode RoHS No 04/18/2014 PbFree No 04/18/2014 CoC_RoHS10_SPHV36-01ETG-C REACH_SVHC Declaration_SPHV36-01ETG-C.pdf Yes
02/16/2017
Does not Contain IPC_SPHVxx-01ETG(-C)_EF
SPHV36-01KTG-C 1Ch 200W 36V Bidirectional TVS Diode RoHS No 04/18/2014 PbFree No 04/18/2014 CoC_RoHS10_SPHV36-01KTG-C REACH211_Declaration_SPHV36-01KTG-C Yes
02/16/2017
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diode Array SPA SPHV-C Datasheet

The SPHV-C series is designed to replace multilayer varistors (MLVs) in portable applications LED lighting modules and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients.