SESD Series Ultra Low Capacitance Discrete TVS Series - Automotive Qualified

TVS Diode Array SESD Ultra Low Capacitance Discrete TVS Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SESD Series Ultra Low Capacitance Discrete TVS provides unidirectional and bidirectional ESD protection for the most challenging high speed serial interfaces. Its low off-state capacitance, extremely low leakage (< 50 nA) and low dynamic resistance make it compatible with high speed signaling such as USB 3.1, HDMI 2.0, DisplayPort, and V-by-One®. The SESD series has an ESD (IEC 61000-4-2) rating of ±20 kV packaged in the industry’s popular 0402 and 0201 footprints.

Features & Benefits:

  • 0.13pF MAX bidirectional off-state capacitance
  • 0.25pF MAX unidirectional off-state capacitance
  • IEC 61000-4-2 ESD rating of ±20 kV air and contact discharge
  • Low clamping voltage of 10V @ IPP=2A (Bidirectional) (tP=8/20μs)
  • PPAP capable
  • Low profile 0201 and 0402 DFN packages
  • Facilitates excellent signal integrity
  • AEC-Q101 qualified
  • RoHS-Compliant and Lead-Free
  • EVL Compliant

Applications:

  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • Display Port
  • Thunderbolt (Light Peak)
  • V-by-One HS 
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsSamplesCheck StockPartner ECAD ModelsStockSamplesCompare
SESD0201X1BN-0010-098Yes70.05±20±20210V@2A0.1Bidirectional1YesYesSESD0201X1BN-0010-098CheckOrder
SESD0201X1UN-0020-090Yes70.05±20±2029.2V@2A0.2Unidirectional1YesYesSESD0201X1UN-0020-090CheckOrder
SESD0402X1BN-0010-098Yes70.05±20±20210V@2A0.1Bidirectional1YesYesSESD0402X1BN-0010-098CheckOrder
SESD0402X1UN-0020-090Yes70.05±20±2029.2V@2A0.2Unidirectional1YesYesSESD0402X1UN-0020-090CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF2193-000 SESD0201X1BN-0010-098 RoHS No 02/27/2015 PbFree No 02/27/2015 CoC_RoHS10_RF2193-000_SESD0201X1BN-0010-098 Yes
02/27/2015
IPC_RF2193-000_-SESD0201X1BN-0010-098
RF2192-000 SESD0201X1UN-0020-090 RoHS No 05/18/2020 PbFree No 05/18/2020 CoC_RoHS10_RF2192-000_SESD0201X1UN-0020-090 No
05/18/2020
RF2945-000 SESD0402X1BN-0010-098 RoHS No 02/27/2015 PbFree No 02/27/2015 CoC_RoHS10_RF2945-000_SESD0402X1BN-0010-098 Yes
01/05/2017
IPC_RF2945-000_-SESD0402X1BN-0010-098-__-XK
RF2943-000 SESD0402X1UN-0020-090 RoHS No 05/24/2017 PbFree No 05/24/2017 CoC_RoHS10_RF2943-000 (SESD0402X1UN-0020-090) REACH_SVHC Declaration_RF2943-000 (SESD0402X1UN-0020-090) Yes
05/24/2017
Does not Contain IPC_RF2943-000_-SESD0402X1UN-0020-090-_XK
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.