SESD Series Ultra Low Capacitance Diode Arrays Series - Automotive Qualified

TVS Diode Array SESD Ultra Low Capacitance Diode Arrays Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SESD series Ultra Low Capacitance Diode Arrays provides signal integrity-preserving unidirectional ESD protection for the world’s most challenging high speed serial interfaces. Compelling packaging options including the standard 1004 DFN 2.5 mm x 1.0 mm layout, and the board space-friendly 1103 DFN minimize trace layout complexity, and save significant PCB space. The 0402 DFN provides the most flexibility for PCB layout purposes. This series is rated in excess of 20kV contact ESD protection (IEC 61000-4-2) while maintaining extremely low leakage and dynamic resistance, and is offered in the industry’s most progressive and popular footprints. The SESD series sets higher standards for signal integrity and usability

Features & Benefits:

  • 0.20pF TYP capacitance
  • ESD, IEC 61000-4-2, ±20kV contact, ±20kV air
  • Low clamping voltage of 9.2V @ IPP=2.0A (tP=8/20μs)
  • Low profile DFN array packages
  • Facilitates excellent signal integrity
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL-1)
  • ELV Compliant
  • RoHS Compliant and Lead Free
  • PPAP capable

Applications:

  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort(TM)
  • V-by-One®)
  • Thunderbolt
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages
  • Automotive applications

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsSamplesCheck StockPartner ECAD ModelsStockSamplesCompare
SESD0402Q2UG-0020-090Yes70.05±20±20210V@2.2A0.2Unidirectional2YesYesSESD0402Q2UG-0020-090CheckOrder
SESD1004Q4UG-0020-090Yes70.05±20±20210V@2.2A0.2Unidirectional4YesYesSESD1004Q4UG-0020-090CheckOrder
SESD1103Q6UG-0020-090Yes70.05±20±20210V@2.2A0.2Unidirectional6YesSESD1103Q6UG-0020-090Order
SESD0802Q4UG-0020-090
Obsolete: 2023 -01-13
Yes70.05±20±20210V@2.2A0.2Unidirectional4No
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF2946-000 SESD0402Q2UG-0020-090 RoHS No 02/27/2015 PbFree No 02/27/2015 CoC_RoHS10_RF2946-000_SESD0402Q2UG-0020-090 REACH211_Declaration_RF2946-000_SESD0402Q2UG-0020-090 Yes
02/27/2015
Does not Contain IPC_RF2946-000_-SESD0402Q2UG-0020-090
RF3076-000 SESD0802Q4UG-0020-090 RoHS No 02/27/2015 PbFree No 02/27/2015 CoC_RoHS10_RF3076-000_SESD0802Q4UG-0020-090 Yes
02/27/2015
IPC_RF3076-000_-SESD0802Q4UG-0020-090-_XK
RF3077-000 SESD1004Q4UG-0020-090 RoHS No 01/22/2017 PbFree No 01/22/2017 CoC_RoHS10_RF3077-000_SESD1004Q4UG-0020-090 REACH_SVHC Declaration_RF3077-000 (SESD1004Q4UG-0020-090) Yes
01/22/2017
Does not Contain IPC_RF3077-000_-SESD1004Q4UG-0020-090
RF3078-000 SESD1103Q6UG-0020-090 RoHS No 02/27/2015 PbFree No 02/27/2015 CoC_RoHS10_RF3078-000_SESD1103Q6UG-0020-090 REACH_SVHC Declaration_RF3078-000 (SESD1103Q6UG-0020-090 Yes
02/27/2015
Does not Contain IPC_RF3078-000_-SESD1103Q6UG-0020-090-_XK
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.