NPSS Series Series - Stainless-Steel Straight NTC Probe Assembly

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The NPSS series straight, stainless-steel NTC thermistor probe assemblies are suitable for a broad range of temperature sensing applications. The standard probe housings range in size from less than 1.00 mm in diameter to over 9.00 mm in diameter with various lengths and a wide selection of lead wire materials and terminations. The high stability, precision, cost, and inherent ruggedness of these probe assemblies makes them an excellent temperature standard for medical, consumer, and industrial electronics applications. If off-the-shelf solutions are not applicable, Littelfuse can customize the probe assemblies per customer specifications.

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveOperating Temperature Maximum CelsiusStockCompare
NPSSE103C3T1NF00110000J150Check
NPSSH103F3T1NDM01100001J105Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
NPSSH103F3T1NDM01 USP10972 THERMISTOR RoHS No 09/30/2019 PbFree No 09/30/2019 Yes
09/30/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.