PPGxxxJx Series - Thin Film Platinum RTD Sensors

Littelfuse Leaded RTD PPGxxxHx PPGxxxJx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse thin film platinum RTDs (Pt-RTD) consist of a passivated thin film platinum element deposited on a ceramic substrate. Thin film Pt-RTDs provide cost advantages when compared to wirewound platinum resistance temperature detectors. 

Features:

  • Glass coated platinum element 
  • Virtually linear relationship between temperature and resistance
  • Capable of withstanding temperatures ranging from -70°C to +500°C
  • Excellent stability even at high temperatures
  • High accuracy: Resistance and temperature deviation can be controlled to within ±0.06% and ±0.15°C, a tolerance that corresponds to Class “A” or Class “F 0.15” of DIN EN 60751 (Class A products only)
  • High Reliability: Capable of withstanding extreme environmental conditions

 Applications:

  • Industrial water meters and heat meters
  • Cold chain and cold storage

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 0°CResis Tol ±% @ 0°CIEC 60751 ClassTemp. Dev. ±°C @ 0°CTCR ppm/°COperating TemperatureEngineering DrawingRT TableStockCompare
  
PPG101JA1000.06F 0.150.153850-70° to 500°CEngineeringRTCheck
PPG101JB1000.12F 0.30.33850-70° to 500°CEngineeringRTCheck
PPG102JA10000.06F 0.150.153850-70° to 500°CEngineeringRTCheck
PPG102JB10000.12F 0.30.33850-70° to 500°CEngineeringRTCheck
PPG501JA5000.06F 0.150.153850-70° to 500°CEngineeringRTCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PPG101JA RTD SENSOR PT 100 0.06% A PTNI W0.083 RoHS No 04/24/2020 PbFree No 04/24/2020 CoC_RoHS9_PPG101JA REACH219_Declaration_PPG101JA Yes
04/24/2020
Does not Contain
PPG101JB RTD SENSOR PT 100 0.12% B PTNI W0.083 RoHS No 05/12/2020 PbFree No 05/12/2020 CoC_RoHS9_PPG101JB REACH219_Declaration_PPG101JB Yes
05/12/2020
Does not Contain
PPG102JA RTD SENSOR PT 1K 0.06% A PTNI W0.083 RoHS No 05/12/2020 PbFree No 05/12/2020 CoC_RoHS10_PPG102JA REACH209_Declaration_PPG102JA Yes
05/12/2020
Does not Contain
PPG102JB RTD SENSOR PT 1K 0.12% B PTNI W0.083 RoHS No 05/12/2020 PbFree No 05/12/2020 CoC_RoHS10_PPG102JB REACH205_Declaration_PPG102JB Yes
05/12/2020
Does not Contain
PPG501JA RTD SENSOR PT 500 0.06% A PTNI W0.083 RoHS No 05/12/2020 PbFree No 05/12/2020 CoC_RoHS10_PPG501JA REACH205_Declaration_PPG501JA Yes
05/12/2020
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.