Electrical Windshield Wiper Switches Series - Windshield Wiper Rotary Switch

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Windshield Wiper Switches are designed for in-cabin wiper control. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Electrical Windshield Wiper Switches ensure dependable control of windshield wipers on heavy duty vehicles. They are designed with intermittent delay feature for permanent magnet electric wiper motors.

Features and Benefits

  • Push-to-Wash Capable (two to three wipes after released)
  • Intensity settings are not load-sensitive
  • Low Heat Generation

Access specifications, certifications, check availability and order parts below

Catalog #CertificatesVoltage Rating MaxPositionsActuatorActuator DetailsInput TerminalsHousingIngress ProtectionMounting MethodDimensionsStockSamplesCompare
75212-0412Three : Off/Park - Low - High : Push-to-WashKnobWiper-Washer Symbol4 BladeZinc Diecast7/16-28 thread 0.38 long (9.6mm)CheckOrder
75212-04-BX12Three : Off/Park - Low - High : Push-to-WashKnobWiper-Washer Symbol4 BladeZinc Diecast7/16-28 thread 0.38 long (9.6mm)CheckOrder
75217-04Three : Off/Park - Low - HighRound Black KnobSAE Wiper Symbol7 BladePlated Steel7/16-28 thread 0.38 long (9.6mm)9.5 mmCheckOrder
75221-06Three : Off/Park - Low - HighRound Black KnobSAE Wiper Symbol4 BladePlated Steel7/16-28 thread 0.38 long (9.6mm)CheckOrder
75221-0912Three : Off/Park - Low - High : Push-to-WashKnobSAE Wiper-Washer Symbol5 BladeZinc Diecast7/16-28 thread 0.38 long (9.6mm)CheckOrder
75221-09-BX12Three : Off/Park - Low - High : Push-to-WashKnobSAE Wiper-Washer Symbol5 BladeZinc Diecast7/16-28 thread 0.38 long (9.6mm)CheckOrder
7522612Three : Off/Park - Low - High : Push-to-WashKnobSAE Wiper-Washer Symbol7 BladePlated Steel7/16 in-28CheckOrder
75228-0312Three : Off/Park - Low - High : Push-to-WashKnobSAE Wiper-Washer Symbol6 BladeZinc DiecastO-Ring in Stem7/16 (11.11mm) / .448 (11.37mm) LongCheckOrder
75228-03-BX12Three : Off/Park - Low - High : Push-to-WashKnobSAE Wiper-Washer Symbol6 BladeZinc DiecastO-Ring in Stem7/16 (11.11mm) / .448 (11.37mm) LongCheckOrder
75228-0412Three : Off/Park - Low - HighKnobWiper-Washer Symbol5 BladeZinc DiecastO-Ring in Stem7/16 (11.11mm) / .450 (11.43mm) LongCheckOrder
75228-1712Three : Off/Park - Low - High : Push-to-WashD-ShaftNone6 BladePlated SteelO-Ring in Stem7/16 (11.11mm) / .448 (11.37mm) LongCheckOrder
7523612Three : Off/Park - Low - High : Push-to-WashKnobSAE Wiper-Washer Symbol8 BladeZinc DiecastO-Ring in Stem7/16 in-28CheckOrder
75228-07
Obsolete: 2018 -08-21
Three : Off/Park - Low - High : Push-to-WashRound Black KnobSAE Washer SymbolDelphi connector 6288538DiecastO-Ring in Stem7/16 -28 thread 0.45 long (11.4mm)

pdficon 2D Print Guide

2D Print Guide

pdficon Electrical Windshield Wiper Switches Datasheet

Electrical Windshield Wiper Switches Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
75228-03 SW W/W RoHS No 05/07/2020 PbFree No 05/07/2020 CoC_RoHS9_75228-03 Yes
05/07/2020
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.