Standard Heavy Duty Series - 25A Standard Heavy Duty Toggle Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Standard Heavy Duty Toggle Switch Series is our most robust series of toggle switches, available in several configurations of actuators and circuitries.

Specifications Overview

  • Mounting: Nickel Plated Brass Face Nut through 15/32 (11.90mm) Panel Hole
    • Part Number 5520: Black Finished Face Nut
  • Voltage Ratings: 10A at 36V DC
    • 15A at 24V DC
    • 25A at 12V DC

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Max)Voltage Rating MaxCircuitryPositionsInput TerminalsHousingActuatorActuator DetailsMounting MethodPanel ThicknessContact MaterialSamplesCompare
550141036SPSTOn - None - Off2 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face and Hex NutUp to 1/4 (6.35mm) thickSilverOrder
55014-051036SPSTOn - None - Off2 BladePlastic with Plated Steel CapStandardNickel-Plated Brass - 17.46mmNickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55014-BP1036SPSTOn - None - Off2 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55014-BX1036SPSTOn - None - Off2 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
550151036SPDTOn - None - On3 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55015-BX1036SPDTOn - None - On3 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass Bright Finish - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55016-061036On - Off - On3 BladeStandardBlack Finished Face NutSilverOrder
550171036DPSTOn - None - Off4 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55017-021036DPSTOn - None - Off4 BladePlastic with Plated Steel CapStandardNickel-Plated Brass - 17.46mmNickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
550181036DPDTOn - None - On6 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55018-011036DPDTOn - None - On4 BladePlastic with Plated Steel CapStandardNickel-Plated Brass - 17.46mmNickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55018-BX1036DPDTOn - None - On6 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
550191036DPDTOn - Off - On6 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55019-BP1036DPDTOn - Off - On6 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55019-BX1036DPDTOn - Off - On6 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
550201036SPSTOff - None - Momentary On2 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55020-021036SPSTOff - None - Mom On2 BladePlastic Bakelite with Plated Steel CapNickel Plated Brass Face NutSilverOrder
55020-041036SPSTOn (Off) - None - Momentary On2 Leads (203mm 16AWG Stripped)Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55020_04_BP1036SPSTOn (Off) - Momentary On2 Leads (203mm 16AWG Stripped)Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilver
55020-04-BX1036SPSTOn (Off) - None - Momentary On2 Leads (203mm 16AWG Stripped)Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55020-BP1036SPSTOff - None - Momentary On2 ScrewPlastic with Plated Steel CapStandard ToggleChrome-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55020-BX1036SPSTOff - None - Momentary On2 ScrewPlastic with Plated Steel CapStandard ToggleChrome-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
550211036SPDTMomentary On - Off - Momentary On3 ScrewBlack Plastic Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutSilverOrder
55021-041036SPDTMomentary On - Off - Momentary On3 ScrewNickel Plated Brass Face NutSilverOrder
55021-071036SPDTMomentary On - Off - Momentary On3 Leads (203mm 16AWG Cut)Weather-Resistant PVC-Coated Plasticized HousingStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 3/16 (4.76mm) thickSilverOrder
55021-07-BP1036SPDTMomentary On - Off - Momentary On3 Leads (203mm 16AWG Cut)Weather-Resistant PVC-Coated Plasticized HousingStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 3/16 (4.76mm) thickSilverOrder
55021-07-BX1036SPDTMomentary On - Off - Momentary On3 Leads (203mm 16AWG Cut)Weather-Resistant PVC-Coated Plasticized HousingStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 3/16 (4.76mm) thickSilverOrder
55021-081036SPDTMomentary On - Off - Momentary On3 ScrewPlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.10mmNickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55021-BP1036SPDTMomentary On - Off - Momentary On3 ScrewPlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.1Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55021-BX1036SPDTMomentary On - Off - Momentary On3 ScrewPlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.1Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
550231036SPSTOn - None - Off2 ScrewNickel Plated Brass Face NutSilverOrder
55033-01Momentary OnToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55033-01-BX1036SPDTMomentary On - Off - Momentary On3 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55033-021036SPDTMomentary On - Off - Momentary On3 BladePlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.10mmUp to 1/4 (6.35mm) thickSilverOrder
550361036SPDTOn - Off - On3 Leads (241mm 16AWG Terminated)Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55036-BX1036SPDTOn - Off - On3 Leads (241mm 16AWG Terminated)Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
550372512SPSTOn (Mom) - OffTwo Male Blade TerminalsBlack PlasticOrder
55037-BX2512SPSTOn (Mom) - OffTwo Male Blade TerminalsBlack PlasticOrder
550461036DPDTMomentary On - Off - Momentary On4 BladePhenolic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625SilverOrder
55046-BX1036DPDTMomentary On - Off - Momentary On4 BladePhenolic with Plated Steel CapStandard ToggleChrome-Plated Brass - 11.938SilverOrder
55046-042512DPDTBrassBlack Plastic with Plated Steel CapStandard / Long1.5" (38.1mm)SilverOrder
55046-04-BX2512DPDTBrassBlack Plastic with Plated Steel CapStandard / Long1.5" (38.1mm)Silver
55049-011036SPSTOn - None - Momentary Off2 BladePlastic with Plated Steel CapStandardNickel-Plated Brass - 17.46mmUp to 1/4 (6.35mm) thickSilverOrder
55052-011036SPSTOn - Momentary Off - Not Applicable2 BladePlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.10mmUp to 1/4 (6.35mm) thickSilverOrder
550541036DPDTMomentary On - Off - Momentary On6 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55054-041036DPDTMomentary On - Off - Momentary On6 ScrewPlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.10mmUp to 1/4 (6.35mm) thickSilverOrder
55054-04-BX1036DPDTMomentary On - Off - Momentary On6 ScrewPlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.1Up to 1/4 (6.35mm) thickSilverOrder
55054-BP1036DPDTMomentary On - Off - Momentary On6 ScrewBlack Bakelite with Plated Steel CapStandard ToggleNickel-Plated Brass - 25.4Up to 1/4 (6.35mm) thickSilverOrder
55054-BX1036DPDTMomentary On - Off - Momentary On6 ScrewBlack Bakelite with Plated Steel CapStandard / LongNickel-Plated Brass - 25.4Up to 1/4 (6.35mm) thickSilverOrder
550551036SPSTOff - None - On2 BladeCAD Plated SteelStandard / LongNickel-Plated Brass - 38.1SilverOrder
55055-011036SPSTOn - None - Off2 ScrewPlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55055-BP1036SPSTOff - None - On2 BladeCAD Plated SteelStandard / LongNickel-Plated Brass - 38.1Up to 1/4 (6.35mm) thickSilverOrder
55055-BX1036SPSTOff - None - On2 BladeCAD Plated SteelStandard / LongNickel-Plated Brass - 38.1Up to 1/4 (6.35mm) thickSilverOrder
550571036DPDTOn - Off - On6 BladePlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.1Up to 1/4 (6.35mm) thickSilverOrder
55065-021036DPDTMomentary On - Off - Momentary On6 BladePlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.1Up to 1/4 (6.35mm) thickSilverOrder
55065-02-BX1036DPDTMomentary On - Off - Momentary On6 BladePlastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.1Up to 1/4 (6.35mm) thickSilverOrder
55065-031036DPDTMomentary On - Off - Momentary On6 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55065-03-BX1036DPDTMomentary On - Off - Momentary On6 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
550811036DPDTMomentary On - Off - On6 BladePlastic with Plated Steel CapStandardNickel-Plated Brass - 17.46mmUp to 1/4 (6.35mm) thickSilverOrder
550881036SPDTOn - Off - Momentary On3 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55088-BP1036SPDTOn - Off - Momentary On3 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55088-BX1036SPDTOn - Off - Momentary On3 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
550941036DPDTMomentary On - On - Off4 ScrewSilverOrder
55107-012512SPDTOn - None - On12 BladeBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickCopper and BronzeOrder
55107-01-BX2512SPDTOn - None - On12 BladeBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickCopper and BronzeOrder
55201036SPSTOn - None - Off2 ScrewPlastic Bakelite with Plated Steel CapStandard ToggleNickel-Plated Brass - 11.938SilverOrder
5520-BP1036SPSTOn - None - Off2 ScrewPlastic Bakelite with Plated Steel CapStandard / LongNickel-Plated Brass - 11.938Up to 1/4 (6.35mm) thickSilverOrder
5520-BX1036SPSTOn - None - Off2 ScrewPlastic Bakelite with Plated Steel CapStandard / LongNickel-Plated Brass - 11.938Up to 1/4 (6.35mm) thickSilverOrder
55821036SPSTOn - None - Off2 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5582-101036SPSTOn - None - Off2 Leads (203mm 16AWG Stripped) 1 Plug - 2 Leads (203mm 6AWG Stripped) 1 PlugWeather-Resistant PVC-Coated Plasticized HousingStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5582-10-BX1036SPSTOn - None - Off2 Leads (203mm 16AWG Stripped) 1 PlugWeather-Resistant PVC-Coated Plasticized HousingStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5582-251036SPSTOn - Off2 Leads (158mm 16AWG Stripped)Nickel-Plated BrassStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5582-271036SPSTOn - None - OffPackard Connector #15300002Plastic with Boot CapStandard ToggleNickel-Plated Brass - 25.4Up to 1/4 (6.35mm) thickSilverOrder
5582-30-BP1036SPSTOn - Off2 Leads (197.66mm 16AWG Stripped)Nickel-Plated Brass with Boot CapStandard ToggleNickel-Plated Brass - 27.79Up to 1/4 (6.35mm) thickSilverOrder
5582-BP1036SPSTOn - None - Off2 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5582-BX1036SPSTOn - None - Off2 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5582-10-BP1036SPSTOn - None - Off2 Leads (203mm 16AWG Stripped) 1 Plug - 2 Leads (203mm 6AWG Stripped) 1 PlugWeather-Resistant PVC-Coated Plasticized HousingStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55841036SPDTOn - None - On3 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5584-111036SPDTOn - None - On3 ScrewSilverOrder
5584-151036SPDTOn - None - On3 WireSilverOrder
5584-BX1036SPDTOn - None - On3 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55861036SPDTOn - Off - On3 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5586-BP1036SPDTOn - Off - On3 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5586-BX1036SPDTOn - Off - On3 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55881036DPSTOn - None - Off4 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5588-BP1036DPSTOn - None - Off4 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5588-BX1036DPSTOn - None - Off4 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55901036DPDTOn - None - On6 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5590-BX1036DPDTOn - None - On6 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55921036DPDTOn - Off - On6 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5592-BP1036DPDTOn - Off - On6 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
5592-BX1036DPDTOn - Off - On6 ScrewPlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Up to 1/4 (6.35mm) thickSilverOrder
55016
Obsolete: 2021 -12-06
1036SPDTOn - Off - On3 BladePlastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilver
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
55014-05 SW TGL SPST RoHS No 02/13/2019 PbFree No
55016-06 SW TGL SPDT CO RoHS No PbFree No
55019 SW TGL DPDT CO RoHS No 02/18/2019 PbFree No
55019-BX TGL SW 3POS DPDT ON/OFF/ON 25A/12VDC RoHS No PbFree No
55020 TGL SW 2POS SPST MOM/OFF 25A/12VDC RoHS No 02/18/2019 PbFree No 02/18/2019 CoC_RoHS9_55020 REACH209_Declaration_Contain-_55020 Yes
02/18/2019
Contains
55020-02 SW TGL SPST MOM RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
55020-04 SW TGL SPST MOM HENCOL 12 RoHS No 02/18/2019 PbFree No 02/18/2019 Yes
02/18/2019
55020-04-BX TGL SW 2POS SPST MOM/OFF 25A/12VDC SLD RoHS No PbFree No
55020-BX TGL SW 2POS SPST MOM/OFF 15A/24VDC RoHS No PbFree No
55021 SW TGL SPDT MOM RoHS No 02/18/2019 PbFree No
55021-07 SW TGL SPDT MOM HENCOL 12 RoHS No 02/18/2019 PbFree No
55021-07-BX TGL SW 3POS SPDT MOM/OFF/MOM 25A/12VDC RoHS No PbFree No
55021-08 SW TGL SPDT MOM RoHS No 02/18/2019 PbFree No
55021-BX TGL SW 3POS SPDT MOM/OFF/MOM 25A/12VDC RoHS No PbFree No
55033-02 SW TGL SPDT CO RoHS No 02/18/2019 PbFree No
55036 SW TGL SPDT CO HENCOL 12 RoHS No 02/18/2019 PbFree No
55036-BX TGL SW 3POS SPDT ON/OFF/ON 15A/12VDC RoHS No PbFree No
55037 RoHS No PbFree No
55037-BX RoHS No PbFree No
55049-01 SW TGL SPST MOM RoHS No 02/18/2019 PbFree No
55052-01 SW TGL SPST MOM RoHS No 02/18/2019 PbFree No
55054 SW TGL DPDT MOM RoHS No 02/18/2019 PbFree No
55054-BX TGL SW 3POS DPDT MOM/OFF/MOM 25A/12VDC RoHS No PbFree No
55065-02 SW TGL DPDT MOM RoHS No 09/12/2017 PbFree No 09/12/2017 Yes
09/12/2017
55081 SW TGL DPDT RoHS No 02/18/2019 PbFree No 02/18/2019 CoC_RoHS9_55081 REACH209_Declaration_Contain-_55081 Yes
02/18/2019
Contains
55088 SW TGL SPDT RoHS No 02/18/2019 PbFree No 02/18/2019 CoC_RoHS9_55088 REACH209_Declaration_Contain-_55088 Yes
02/18/2019
Contains
55088-BX TGL SW 3POS SPDT ON/OFF/MOM 25A/12VDC RoHS No PbFree No
55094 SW TGL 3 POS RoHS No PbFree No
55107-01 TGL SW 2POS 4PDT ON/ON 25A/12VDC RoHS No PbFree No
55107-01-BX TGL SW 2POS 4PDT ON/ON 25A/12VDC RoHS No PbFree No
5582-10 SW TGL SPST HENCOL 12 RoHS No PbFree No
5582-10-BX TGL SW 2POS SPST ON/OFF 25A/12V SLD RoHS No 05/04/2020 PbFree No 05/04/2020 CoC_RoHS9_5582-10-BX Yes
05/04/2020
5582-25 TGL SW 2POS SPST ON/OFF LEAD WIRE SLD RoHS No 11/07/2017 PbFree No 11/07/2017 Yes
11/07/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.