Temperature Switches Series - Temperature Switch 190-210 degrees F

Series: Temperature Switches
Obsolete: 2015 -01-01 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
5.1.2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • 3/8" -18 dryseal thread mounting stem (NPTF).
  • Mounting hex flat 13/16".
  • (122.8 – 133.9°C).
  • Self--grounding, normally Off.
  • Heavy duty, corrosion-resistant.
  • Utilizes NPTF dryseal thread which requires no sealant.
  • Close a ground circuit to indicator lights or other warning devices that warn of a ‘hot’ or ‘cold’ condition.
  • Cannot be used with gages.
  • .250" blade (6.4mm) terminal.

For use with indicator light or buzzer. Replaces: Delco D-1896, GMC 8992347, 8993427, 25036035, 042, 139, 300, 371, 452, 468, 535, Motorcraft SWG-2051.

Access specifications, certifications, check availability and order parts below

Catalog #Samples
84236
84248Order
84210
Obsolete: 2021 -12-06
84218
Obsolete: 2021 -12-06
84218-BX
Obsolete: 2021 -12-06
84227
Obsolete: 2021 -12-06
84227-BX
Obsolete: 2021 -08-10
84251
Obsolete: 2021 -12-06
84251-BX
Obsolete: 2021 -08-10
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
84248 SW TEMPERATURE RoHS No PbFree No
84251 SW TEMPERATURE RoHS No PbFree No
84251-BX TEMP SW N.O CLOSES 200F RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.