Headlamp Push Pull Switches Series - 3-Position or 4-Position Headlamp Push-Pull Switches with Optional Rotary Dimmer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Headlamp Push Pull Series provides discrete positions for pre-determined circuit closures. The circuits and indicators within this family are designed for repeated use.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorActuator DetailsInput TerminalsHousingIngress ProtectionContact MaterialMounting MethodCompare
7109215123: Off/Dome - Park/Tail/Panel Dim/Dome - Head/Tail/Panel-Dim/Dome8 BladePlated Steel Phenolic Insulator
71092-021512SPSTNormally Open3: Off/Dome - Park/Tail/Panel Dim/Dome - Head/Tail/Panel-Dim/DomeKnobPlastic; "Headlamp Symbol" Imprint8 BladePlated Steel Phenolic Insulator
71092-02-BX1512SPSTNormally Open3: Off/Dome - Park/Tail/Panel Dim/Dome - Head/Tail/Panel-Dim/DomeKnob"Plastic; ""Headlamp Symbol"" Imprint"8 BladePlated Steel Phenolic Insulator
711210124: Off - Park/Tail - Lo-Beam/Tail - Hi-Beam/TailKnob"Tan Plastic; ""LIGHTS"" Imprint"5 ScrewPlated SteelBronze
712415123: Off - Park/Tail - Head/TailKnob"Black Plastic; ""LIGHTS"" Imprint"4 ScrewPlated SteelBronze
7124-06103: Off - Park/Tail - Head/TailKnobBlack Plastic; Highbeam Symbol Imprint4 ScrewPlated SteelBronze
7127203: Off - Park/Tail - Head/TailKnobIvory Plastic; "LIGHTS" Imprint4 ScrewPlated SteelBronze
715215123: Off - Park/Tail - Head/TailKnob"Ivory Plastic; ""LIGHTS"" Imprint"4 ScrewPlated SteelSilver Laminated
7157303: Off - Park/Tail - Head/TailKnob"Ivory Plastic; ""LIGHTS"" Imprint"3 Screw – 1 StudPlated SteelSilver Laminated1 Stud
721002012DPDTNormally Open3Knob"Plastic; ""LIGHTS"" Imprint"4 ScrewDiecastO-Ring in StemSilver Laminated
71092-BX
Obsolete: 2021 -08-10
SPST3: Off/Dome - Park/Tail/Panel Dim/Dome - Head/Tail/Panel-Dim/Dome8 Blade
M-476-BX
Obsolete: 2021 -07-27
DPTTNormally Open3KnobChrome-PlatedThree 8-32 Brass Screws
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
71092-02 SW H/L RoHS No PbFree No
71092-02-BX P/P SW HEADLAMP 3POS PACKARD TERM RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Headlamp Push Pull Switches Datasheet

Headlamp Push Pull Switches Datasheet

pdficon 2D Print Guide

2D Print Guide