Self-Grounded Door Switches Series - Self-Grounding in Metal Panel Push-Button Momentary Door Switches

OLYMPUS DIGITAL CAMERA
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • 5A at 12V DC.
  • On - Mom - Off.
  • Self-grounding in metal panels.
  • Contacts Open with plunger depressed, spring return to Ground.
  • Single circuit. 7/16" -20 thread mounting stem, 7/16" (11.1mm) long, two flats on stem for mounting in double-D hole.
  • One blade terminal, plunger 33/64" (13.1mm) long.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorInput TerminalsHousingMounting MethodSamplesCompare
91812SPSTNormally Open1 BladePlated SteelOrder
91812-BXSPSTNormally Closed2ButtonOne BladePlated Steel7/16-20 Thread 7/16 Long
91822SPSTNormally Open2ButtonOne Blade
91823512DPSTNormally Open2ButtonTwo BladeOrder
91843Order
9251SPSTNormally Open1 Female BulletPlated SteelOrder
9266SPSTNormally Open1 Female BulletPlated SteelOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
91822 91822 RoHS No PbFree No
91823 91823 RoHS No PbFree No
91843 91843 RoHS No PbFree No
9251 9251 RoHS No PbFree No
9266 9266 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.