Door Push-Button Switches Series - Door Push-Button Momentary Switches with or without Faceplates

Series: Door Push-Button Switches
Obsolete: 2015 -01-01 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.
The Door Push Button Switches provide momentary circuit control commonly used for aperture lighting. These products are designed around control of one or multiple circuits.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorActuator DetailsInput TerminalsHousingContact MaterialSamplesCompare
9001512Button2 ScrewPlated SteelOrder
9003512Button2 ScrewPlated SteelOrder
9050-01512Button1 ScrewPlated SteelOrder
90551012Button2 ScrewPlated SteelOrder
9055-021012Button2 ScrewPlated SteelOrder
9055-082012SPSTNormally Closed2ButtonSteelTwo BladePlated SteelOrder
91050TPTTNormally Open2ButtonSteelEight BladePlated SteelSilverOrder
91050-BXTPTTNormally Open3ButtonEight BladePlated SteelSilverOrder
91181012Button4 ScrewPlated SteelOrder
9118-041012Button4 ScrewPlated SteelOrder
918001012Button2 ScrewPlated SteelOrder
918011012Button4 BladePlated SteelOrder
918111012Button4 ScrewPlated SteelOrder
92641012Button2 ScrewPlated SteelOrder
9269512SPSTNormally Open2ButtonSteelTwo BladePlated SteelOrder
9269-BXSPSTNormally Open2ButtonTwo BladePlated Steel
9270512Button2 BladePlated SteelOrder
9075
Obsolete: 2021 -12-06
512SPST2 Female BulletMoisture Resistant Molded PlasticSilver
9087
Obsolete: 2021 -08-10
512Button2 ScrewPlated Steel
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
9075 SW DOOR RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.