TRDU Series - Multifunction Time Delay Relay

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TRDU Series is a versatile universal time delay relay with 21 selectable single and dual functions. The dual functions replace up to three timers required to accomplish the same function. Both the function and the timing range are selectable with switches located on the face of the unit. Two LED’s indicate input voltage and output status. This device offers full 10A isolated relay output contacts in either SPDT or DPDT. The TRDU replaces hundreds of part numbers, thereby, reducing your stock inventory requirements.

21 Functions
: Five switches are provided to set one of 10 single or 11 dual modes of operation. See datasheet for a complete list of singe and dual functions.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TRDU120A1120 V acDPDT limited to 9 operating functions-40° to 85°C (-40° to 185°F)Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges3.1 H x 2.39 W in. (78.7 x 60.7 mm)CheckOrder
TRDU120A2120 V acSPDT-40° to 85°C (-40° to 185°F)Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges3.1 H x 2.39 W in. (78.7 x 60.7 mm)CheckOrder
TRDU120A3120 V acDPDT-40° to 85°C (-40° to 185°F)Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges3.1 H x 2.39 W in. (78.7 x 60.7 mm)CheckOrder
TRDU12D112 V dcDPDT limited to 9 operating functions-40° to 85°C (-40° to 185°F)Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges3.1 H x 2.39 W in. (78.7 x 60.7 mm)CheckOrder
TRDU12D212 V dcSPDT-40° to 85°C (-40° to 185°F)Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges3.1 H x 2.39 W in. (78.7 x 60.7 mm)CheckOrder
TRDU230A2230 V acSPDT-40° to 85°C (-40° to 185°F)Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges3.1 H x 2.39 W in. (78.7 x 60.7 mm)CheckOrder
TRDU24A124 V ac/dcDPDT limited to 9 operating functions-40° to 85°C (-40° to 185°F)Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges3.1 H x 2.39 W in. (78.7 x 60.7 mm)CheckOrder
TRDU24A224 V ac/dcSPDT-40° to 85°C (-40° to 185°F)Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges3.1 H x 2.39 W in. (78.7 x 60.7 mm)CheckOrder
TRDU24A324 V ac/dcDPDT-40° to 85°C (-40° to 185°F)Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges3.1 H x 2.39 W in. (78.7 x 60.7 mm)CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TRDU24A2 TIME DELAY RELAY RoHS No 08/08/2021 PbFree No 08/08/2021 CoC_RoHS9_TRDU24A2 Yes
08/08/2021
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.