TAC Series - Delay on Make HVAC Timer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TAC1 Series was designed to delay the operation of a compressor relay. It eliminates the possibility of relay chatter due to half-wave failure of the output. It connects in series with the load relay coil and provides a delay-on-make time delay each time input voltage is applied. It can be used for random start, anti-short cycling, sequencing, and many other applications. It is an excellent choice for all air conditioning and refrigeration equipment.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TAC122324 V acNO - open during timing-40° to 85°C (-40° to 185°F)2 - 180 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TAC1411120 V acNO - open during timing-40° to 85°C (-40° to 185°F)1 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TAC1412120 V acNO - open during timing-40° to 85°C (-40° to 185°F)2 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TAC1413120 V acNO - open during timing-40° to 85°C (-40° to 185°F)3 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TAC14164120 V acNO - open during timing-40° to 85°C (-40° to 185°F)64 s fixed2 H x 2 W in. (50.8 x 50.8 mm)
To request product environmental information, please complete the Product Environmental Information Request Form.