TRM Series - Delay On Make Timer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TRM Series is a combination of analog electronic circuitry and electromechanical relay output. It provides input to output isolation with a wide variety of input voltages and time ranges. Standard plug-in base wiring, fast reset, rugged enclosure, and good repeat accuracy make the TRM a select choice in any OEM application.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output relay energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsCompare
TRM120A2X30120 V acIsolated DPDT-30° to 85°C (-22° to 185°F)1 - 30 s knob adjust3.6 H x 2.39 W in. (91.6 x 60.7 mm)
TRM120A2Y120120 V acIsolated DPDT-30° to 85°C (-22° to 185°F)2 - 120 s knob adjust3.6 H x 2.39 W in. (91.6 x 60.7 mm)
TRM120A2Y180120 V acIsolated DPDT-30° to 85°C (-22° to 185°F)2 - 180 s knob adjust3.6 H x 2.39 W in. (91.6 x 60.7 mm)
TRM24A8Y524 V acIsolated SPDT-30° to 85°C (-22° to 185°F)0.1 - 5 s externally adjustable3.6 H x 2.39 W in. (91.6 x 60.7 mm)
TRM24D1X1024 or 28 V dcIsolated DPDT-30° to 85°C (-22° to 185°F)10 s fixed3.6 H x 2.39 W in. (91.6 x 60.7 mm)
TRM24D1X224VDC / 28VDCIsolated DPDT-30° to 85°C (-22°F to 185°F)2s fixed3.62 x 2.39 x 1.78 in. (91.6 x 60.7 x 45.2mm)
To request product environmental information, please complete the Product Environmental Information Request Form.