TDU Series - Encapsulated Solid-State Delay-On-Make Timer

TIMERS FOR HVAC SYSTEMS
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TDU Series are encapsulated solid-state, delay-on-make timers that combine digital timing circuitry with universal voltage operation. The TDU offers DIP switch adjustment allowing accurate selection of the time delay over the full time delay range. This series is an excellent choice for process control systems and OEM equipment.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TDU3000A24 or 120 V ac/dcNO - open during timing-40° to 85°C (-40° to 185°F)1 - 1023 s in 1 s increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TDU3001A100 or 240 V ac/dcNO - open during timing-40° to 85°C (-40° to 185°F)1 - 1023 s in 1 s increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TDU3003A120 or 277 V acNO - open during timing-40° to 85°C (-40° to 185°F)1 - 1023 s in 1 s increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TDUH3000A24 or 120 V ac/dcNO - open during timing-40° to 85°C (-40° to 185°F)10 - 10230 s in 10 s increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TDUH3001A100 or 240 V ac/dcNO - open during timing-40° to 85°C (-40° to 185°F)10 - 10230 s in 10 s increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TDUL3000A24 or 120 V ac/dcNO - open during timing-40° to 85°C (-40° to 185°F)0.1 - 102.3 s in 0.1 s increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TDUL3000A SOLID STATE TIMER RoHS No 01/25/2021 PbFree No 01/25/2021 CoC_RoHS9_TDUL3000A Yes
01/25/2021
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.