HRDM Series - Relay-Output, Recycling Time Delay Relay

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HRDM Series combines an electromechanical relay output with microcontroller timing circuitry. It offers 12 to 230V operation in five ranges and factory fixed, onboard, or external adjustable time delays with a repeat accuracy of ±0.5%. The output contact rating allows for direct operation of heavy loads, such as compressors, pumps, blower motors, heaters, etc. This series is ideal for OEM applications where cost is a factor.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output relay energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
HRDM12012 V dcNon-isolated SPDT-40° to 85°C (-40° to 185°F)0.1 - 10 s onboard knob3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
HRDM3112S24 V dcNon-isolated SPDT-40° to 85°C (-40° to 185°F)12 s fixed3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
HRDM413M120 V acNon-isolated SPDT-40° to 85°C (-40° to 185°F)3 m fixed3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
HRDM415M120 V acNon-isolated SPDT-40° to 85°C (-40° to 185°F)5 m fixed3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.