ERDM Series - Delay On Make Timer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ERDM Series are a combination of digital electronics and a reliable electromechanical relay. These devices offer a DPDT relay output for relay logic circuits, and isolation of input to output voltages. Cost effective for OEM applications, such as random starting, sequencing ON, switch de-bouncing, anti-short cycling, and other common delay-on-make applications.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
ERDM12312 V dcDPDT-40° to 85°C (-40° to 185°F)0.3 - 30 s adjustable3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
ERDM12612 V dcDPDT-40° to 85°C (-40° to 185°F)0.6 - 60 s adjustable3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
ERDM12812 V dcDPDT-40° to 85°C (-40° to 185°F)0.1 - 10 m adjustable3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
ERDM22224 V acDPDT-40° to 85°C (-40° to 185°F)0.1 - 5 s adjustable3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
ERDM4130S120 V acDPDT-40° to 85°C (-40° to 185°F)30 s fixed3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
ERDM4210120 V acDPDT-40° to 85°C (-40° to 185°F)1 - 100 m adjustable3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
ERDM422120 V acDPDT-40° to 85°C (-40° to 185°F)0.1 - 5 s adjustable3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
ERDM423120 V acDPDT-40° to 85°C (-40° to 185°F)0.1 - 10 s adjustable3.5 H x 2.5 W in. (88.9 x 63.5 mm)Check
ERDM425120 V acDPDT-40° to 85°C (-40° to 185°F)0.3 - 30 s adjustable3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
ERDM427120 V acDPDT-40° to 85°C (-40° to 185°F)0.1s - 500 m in 11 adjustable ranges or 0.1s - 1000 m fixed3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
ERDM429120 V acDPDT-40° to 85°C (-40° to 185°F)0.2 - 15 m adjustable3.5 H x 2.5 W in. (88.9 x 63.5 mm)Check
To request product environmental information, please complete the Product Environmental Information Request Form.