KRPD DOM DOB Timers Series - Relay Output Timer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The KRPD Series is a factory programmed time delay relay available with 1 of 12 standard dual functions. The time delays can be factory fixed, onboard or externally adjustable or a combination of fixed and adjustable. The SPDT output relay contacts offer a full 10A rating with complete isolation. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRPD Series is a cost effective approach for OEM applications that require small size, isolation, accuracy and long life.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Max. Output
Voltage (V)
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
KRPD215S190SMB24 V acSPDT250-40° to 85°C (-40° to 185°F)T1: 5 s fixed; T2: 90 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRPDD2121MB12 or 48 V dcSPDT250-40° to 85°C (-40° to 185°F)T1: 0.1 - 10 s onboard adjustable; T2: 0.1 - 10 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.