TDUB Series - Delay On Break Timer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TDUB Series combines digital timing circuitry with universal voltage operation. Voltages of 24 to 240VAC and 12 to 24VDC are available in three ranges. The TDUB Series offers DIP switch selectable time delays ranging from 0.1 seconds to 102.3 minutes in three ranges. Its 1A rated output, ability to operate on multiple voltages, and wide range of switch selectable time delays make the TDUB Series an excellent choice for process control systems and OEM equipment.


Operation (Delay-on-Break)
Input voltage must be applied before and during timing. Upon closure of the initiate switch, the output energizes. The time delay begins when the initiate switch is opened (trailing edge triggered). The output remains energized during timing. At the end of the time delay, the output de-energizes. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reclosing the initiate switch during timing resets the time delay. Loss of input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TDUB3000A24 or 120 V acNO - closed before and during timing-40° to 85°C (-40° to 185°F)1 - 1023 s in 1 s increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TDUB3002A12 or 24 V dcNO - closed before and during timing-40° to 85°C (-40° to 185°F)1 - 1023 s in 1 s increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TDUBH3001A100 or 240 V acNO - closed before and during timing-40° to 85°C (-40° to 185°F)0.1 - 102.3 m in 0.1 m increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TDUBH3002A12 or 24 V dcNO - closed before and during timing-40° to 85°C (-40° to 185°F)0.1 - 102.3 m in 0.1 m increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TDUBL3002A12 or 24 V dcNO - closed before and during timing-40° to 85°C (-40° to 185°F)0.1 - 102.3 s in 0.1 s increments2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.