KVM Series – Voltage Monitor Series - Littelfuse KVM Voltage Monitoring Relays Provide Superior Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The KVM series is a single-phase undervoltage monitor designed to protect sensitive equipment from brownout or undervoltage conditions. The compact design and encapsulated construction make the KVM Series an excellent choice for OEM equipment.

Operation
The output relay is energized and the LED glows green when the input voltage is above the reset voltage threshold. If the input voltage drops below the undervoltage setpoint, the output relay and LED will de-energize. The output relay will remain de-energized as long as the input voltage is below the reset voltage. Reset is automatic when the input voltage returns to a normal range.

Features

  • Continuous monitoring
  • Compact design measures 2 in. (50.8 mm) square
  • LED indication
  • Encapsulated

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)HumidityInput AC Line Frequency (Hz)Input TypeInsulation ResistanceOutput Load Rating (VA)Power ConsumptionRepeat Accuracy (%)Reset Time (ms)Storage Temperature (F/C)StockSamplesCompare
KVM4110 - 120 Vac; 220 - 240 VacSPDT0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.21 D in. (50.8 x 50.8 x 30.7 mm)0 Kg95% non-condensing50 / 60Single phase≥1008 A resistive @ 120 Vac; 1/3 hp @ 120/240 Vac2.5 W @ 132 Vac; 4.5 W @ 264 Vac±0.5% under fixed conditions; ±1% over temperature rangePower off reset time ≤150 ms-40° to 85°C (-40° to 185°F)CheckOrder
KVM6110 - 120 Vac; 220 - 240 VacSPDT0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.21 D in. (50.8 x 50.8 x 30.7 mm)0 Kg95% non-condensing50 / 60Single phase≥1008 A resistive @ 120 Vac; 1/3 hp @ 120/240 Vac2.5 W @ 132 Vac; 4.5 W @ 264 Vac±0.5% under fixed conditions; ±1% over temperature rangePower off reset time ≤150 ms-40° to 85°C (-40° to 185°F)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.