SLR Series - Littelfuse SLR Relays Provide Exceptional Solid-State Switching Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The solid-state SLR Series Relays are designed for industrial applications requiring rugged, reliable operation. These relays have no isolation between the control switch input and the solid-state output and should be used in systems where the control switch is the same voltage source as the load. The SLR Series provides the reliable, noiseless, and long life of a solid-state relay without the cost of isolation circuitry. The zero-voltage switching SLR2 model can extend the life of an incandescent lamp up to 10 times its normal life. The random-switching SLR1 model is normally used for inductive loads. When fully-insulated female terminals are used on the connection wires, the system meets the requirements for touch-proof connections.

Operation The solid-state output is located between terminals 1 and 2 and can be ordered as either normally open or normally closed when voltage is applied and S1 is open. When S1 is closed, the solid-state output between terminals 1 and 2 closes (or opens). If S1 is opened, the solid-state output will open (or close).

Features

  • Inductive loads
  • Industrial systems requiring rugged, reliable operation
  • Systems where the control switch is the same voltage source as the load

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output VoltageOutput
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)Dielectric BreakdownHumidityInput Tolerance (%)Insulation ResistanceOpen State Leakage Current (A)Output Load Rating (VA)Minimum Output Holding Current (mA)Output TypeStockCompare
SLR1420A
Obsolete: 2020 -10-07
120 Vac120 VacSPST; NO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing±20%≥100≅5Steady state: 20 A; Inrush: 200 A; Output Device: Triac≅50Non-isolated Solid stateCheck
SLR1610A
Obsolete: 2020 -10-07
230 Vac230 VacSPST; NO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing±20%≥100≅5Steady state: 10 A; Inrush: 100 A; Output Device: Triac≅50Non-isolated Solid stateCheck
To request product environmental information, please complete the Product Environmental Information Request Form.