SE-COMM-RTD Series - Relay Interface Software

External overview image
Roll Over to Zoom

This program is used to communicate with up to 63 SIO-RTD modules. It can be used to configure inputs on SIO-RTD modules as either 4-20mA or one of several RTD types. The data collected can be exported. The software has an autostart feature so that the program will restart when the computer reboots. SE-Comm-RTD now includes plotting for up to eight input signals.

Download the SE-COMM RTD Software

To request product environmental information, please complete the Product Environmental Information Request Form.