EFCT Series - Earth-Fault Current Transformer

External overview image
Roll Over to Zoom
Sensitive current transformer used to detect ground-fault current. (5-A primary)

Access specifications, certifications, check availability and order parts below

Catalog #CT secondary current AmpsWeight (lbs/g)Flux ConditionerInner Diameter inInside Diameter mmCompare
EFCT-10.050 KgOptional3.2382
EFCT-20.050 KgIncluded
EFCT-260.050 Kg1.0226
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
EFCT-1 XFMR CURRENT  100 1 EF 3.25in ID RoHS No 09/23/2019 PbFree No 09/23/2019 CoC_RoHS10_EFCT-1_09-24-2019 Yes
09/23/2019
EFCT-2 XFMR CURRENT 100:1 EF w/FC 6.00in ID RoHS No 09/23/2019 PbFree No 09/23/2019 CoC_RoHS10_EFCT-2_09-24-2019 REACH211_Declaration_EFCT-2_04-21-2021 Yes
09/23/2019
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.