TCS Series - Current Sensor

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TCS Series is a low cost method of go/no go current detection. It includes a solid-state output to sink or source current when connected directly to a standard PLC digital input module. Its normally open or normally closed output can also be used to control relays, lamps, valves, and small heaters rated up to 1A steady, 10A inrush. The TCS is self-powered (no external power required to operate the unit) and available with an adjustable actuation range of 2 - 20A or factory fixed actuation points from 2 - 45A.


Operation
Normally Open: When a current equal to or greater than the actuate current is passed through the toroidal sensor, the output closes. When the current is reduced to 95% of the actuate current or less, the output opens.
Normally Closed: When the current through the toroid is equal to or greater than the actuate current, the output opens. When the current is reduced below 95% of the actuate current, the output closes. To increase sensitivity, multiple turns may be made through the TCS’s toroidal sensor. The trip point range is divided by the number of turns through the toroidal sensor to create a new range. When using an external CT, select a 2VA, 0-20A output CT rated for the current to be monitored. Select TCS adjustment range 0. Pass one secondary wire lead through the TCS’ toroid and connect the secondary leads together.

Access specifications, certifications, check availability and order parts below

Catalog #Output VoltageOutput
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)Burden (VA)Dielectric BreakdownHumidityInsulation ResistanceOutput Load Rating (VA)Output TypeOutput Voltage Drop (V)Response Time (ms)Sensor Hole SizeStockSamplesCompare
TCSG2A3 - 50 VdcNO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥100Steady state: 1 A; Inrush: 10 ASolid state≅1.2Overcurrent: ≤200 ms; Undercurrent: ≤1 s0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wireCheckOrder
TCSGAA3 - 50 VdcNO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥100Steady state: 1 A; Inrush: 10 ASolid state≅1.2Overcurrent: ≤200 ms; Undercurrent: ≤1 s0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wireCheckOrder
TCSGAB3 - 50 VdcNC0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥100Steady state: 1 A; Inrush: 10 ASolid state≅1.2Overcurrent: ≤200 ms; Undercurrent: ≤1 s0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wireCheckOrder
TCSH2A24 - 240 Vac; +10 / -20%NO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥100Steady state: 1 A; Inrush: 10 ASolid state≅2.5Overcurrent: ≤200 ms; Undercurrent: ≤1 s0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wireCheckOrder
TCSH2B24 - 240 Vac; +10 / -20%NC0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥100Steady state: 1 A; Inrush: 10 ASolid state≅2.5Overcurrent: ≤200 ms; Undercurrent: ≤1 s0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wireCheckOrder
TCSHAA24 - 240 Vac; +10 / -20%NO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥100Steady state: 1 A; Inrush: 10 ASolid state≅2.5Overcurrent: ≤200 ms; Undercurrent: ≤1 s0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wireCheckOrder
TCSHAB24 - 240 Vac; +10 / -20%NC0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥100Steady state: 1 A; Inrush: 10 ASolid state≅2.5Overcurrent: ≤200 ms; Undercurrent: ≤1 s0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wireCheckOrder
TCSH5B
Obsolete: 2020 -10-07
24 - 240 Vac; +10 / -20%NC0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥100Steady state: 1 A; Inrush: 10 ASolid state≅2.5Overcurrent: ≤200 ms; Undercurrent: ≤1 s0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wireCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TCSH2A CURRENT SENSOR RoHS No 10/16/2018 PbFree No 10/16/2018 CoC_RoHS9_TCSH2A REACH211_Declaration_(Contain)_TCSH2A Yes
10/16/2018
Contains
TCSHAA CURRENT SENSOR RoHS No 08/27/2021 PbFree No 08/27/2021 CoC_RoHS9_TCSHAA REACH211_Declaration_(Contain)_TCSHAA Yes
08/27/2021
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.