LSRU Series - Box Cover Unit with Single Pole Fuseholder and Receptacle

External overview image
Roll Over to Zoom

The LFJ1000 solar fuse block is specifically designed for the Littelfuse SPFJ 1000 Vdc Solar Fuse. It meets UL electrical characteristic requirements and is available in multiple amperages.

Features/Benefits

  • Narrow width increases space savings
  • Range of amperages to match all SPFJ fuse options
  • Box Lug termination style accommodates a wide range of cable sizes
  • Stud-mounted option increases convenience
  • Approval for use with copper or aluminum lugs allowing for design flexibility

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)Overcurrent Trip PointControl TypeCurrent Accuracy (%)FrequencyInput LogicIsolation Voltage (V)Motor Acceleration Time Operating Point (s)Output Load Rating (VA)Power ConsumptionStockCompare
LSRU-024-AL-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60Alarm logic600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-AL 1.518 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60Alarm logic600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-AL-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60Alarm logic600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-AL-318 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60Alarm logic600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-FC-1.518 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgFeed control±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-OR-1.518 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-OR-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-OT-1.518 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-OT-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-OT-318 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-OU-1.518 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-OU-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-OU-318 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-UE-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-UR-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-UT-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
LSRU-115-UT-318 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60600 Vac rms2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
To request product environmental information, please complete the Product Environmental Information Request Form.