LCSC Series - Toroidal Current Sensor

LCSC10T12
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LCSC10T12 is a toroidal current sensor for use with the DCSA Series current transducer.


See datasheet for operation details.

Access specifications, certifications, check availability and order parts below

Catalog #Weight (lbs/g)Burden (VA)Input AC Line Frequency (Hz)Input Current Range (A)Nominal Output Current Full Range (mA)# of TurnsSensor Hole SizeStorage Temperature (F/C)StockSamples
LCSC10T120 Kg≤0.50 - 20 A: 20 / 100 Hz; 21 - 50 A: 30 / 100 HzSteady 50 A turns; Inrush 300 A turns for 10s0 - 5010000.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire-40° to 85°C (-40° to 185°F)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.