DCSA Series - Current Transducers

External overview image
Roll Over to Zoom
The DCSA Series is a loop-powered, linear output current transducer that provides an output that is directly proportional to the RMS AC current passing through the LCSC10T12 sensor. The DCSA provides either an analog current or voltage: 4 - 20 mA, 1 to 5VDC, or 2 to 10VDC. Each unit is factory calibrated for monitoring (with the LCSC10T12 connected) in one of four ranges; 0 - 5, 0 - 10, 0 - 20, or 0 - 50A. Zero and span adjustments allow field calibration if needed. The DCSA mounts on both DIN 1 and DIN 3 rails.


See datasheet for operation details.

Access specifications, certifications, check availability and order parts below

Catalog #Output VoltageTermination TypeMounting MethodWeight (lbs/g)Dielectric BreakdownHumidityInsulation ResistanceIsolation Voltage (V)Momentary Output Voltage (V)Output RangeOutput TypePolarityRepeat Accuracy (%)Response Time (ms)Current Sensor RangeStockCompare
DCSA2010 - 30 VdcWire clamp for 22-14 AWG (0.336mm²-2.5mm²)DIN 1 and DIN 3 rail mounting0 Kg≥2500 terminals to mounting surface95% non-condensing≥100Not isolated40 for 1 m4 - 20 mA or 1 to 5 Vdc or 2 to 10 VdcAnalog current directly proportional to input currentUnits are reverse polarity protected±0.25% of full scale under fixed conditions≅300 ms0 - 20 mA ac; factory calibrated to ±0.5% of full scaleCheck
DCSA50 KgCheck
DCSA5010 - 30 VdcWire clamp for 22-14 AWG (0.336mm²-2.5mm²)DIN 1 and DIN 3 rail mounting0 Kg≥2500 terminals to mounting surface95% non-condensing≥100Not isolated40 for 1 m4 - 20 mA or 1 to 5 Vdc or 2 to 10 VdcAnalog current directly proportional to input currentUnits are reverse polarity protected±0.25% of full scale under fixed conditions≅300 ms0 - 20 mA ac; factory calibrated to ±0.5% of full scaleCheck
To request product environmental information, please complete the Product Environmental Information Request Form.