CP Series - Single-Phase Undercurrent Monitor

Series: CP
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
The CP-5 is an undercurrent monitor designed to monitor one leg of a 3-phase system. It is commonly used as a tower monitor on center pivot irrigation systems to detect stalled or jammed towers to prevent over watering.

The CP-5 has both an adjustable trip level and an adjustable trip delay timer. When the current is sensed, the Model CP-5 activates its output relay, thus starting the motor/pump. When the current in the monitored power line falls below the userselectable trip point, the unit goes through a trip delay timer and then deactivates the output relay if the monitored current does not recover first.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)Input AC Line Frequency (Hz)Output Load Rating (VA)Restart Delay RangeTrip Delay RangeTrip Point RangeStockCompare
CP5115115 VacSPDT7 in.-lbs. 12 - 18 AWG#8 screws2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)0 Kg50 / 60 (50 will increase all delay timers by 20%)Pilot Duty: 480 VA @ 240 Vac1 s0 - 10 m0 - 5Check
CP5460480 VacSPDT7 in.-lbs. 12 - 18 AWG#8 screws2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)0 Kg50 / 60 (50 will increase all delay timers by 20%)Pilot Duty: 470 VA @ 600 Vac1 s0 - 10 m0 - 5Check
To request product environmental information, please complete the Product Environmental Information Request Form.