Sequencing Controls Series - Sequencing Controls

External overview image
Roll Over to Zoom
The SC3/SC4 Series are solid-state 3 or 4 channel, chasers designed for sequential three or four circuit flashing of incandescent lamp loads. Unlike electromechanical chasers, there are no contacts to arc, wear, and eventually fail. Fixed or adjustable rates of 30 to 300 operations per minute.


Operation
Sequential 3 or 4 circuit flashing of incandescent loads with equal time delays for each load. Upon application of input voltage, Load 1 is energized. At the end of the time delay, Load 1 de-energizes and Load 2 energizes. At the end of the time delay, Load 2 de-energizes and Load 3 energizes. This cycle continues until input voltage is removed. The set time delay (rate) is the timing for the whole cycle, for all 3 or 4 loads (output contacts).
Reset: Removing input voltage resets the unit and cycle.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output Load Rating (VA)DimensionsStockCompare
SC3120A120 V ac1 A steady state per output3.5 H x 2.5 W in. (88.9 x 63.5 mm)Check
SC4120A120 V ac1 A steady state per output3.5 H x 2.5 W in. (88.9 x 63.5 mm)Check
To request product environmental information, please complete the Product Environmental Information Request Form.