FSU Series - Flasher and Tower Lighting Controls

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FSU1000 incorporates an onboard adjustable flash rate of 10 to 100 FPM and a universal input voltage in one device. Its circuitry is encapsulated and is capable of controlling loads of up to 20A. The versatility of the FSU1000 makes it ideal for applications where various flash rates and operating voltages are required.


See datasheet for operation details.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output Load Rating (VA)Flash Rate (fpm)DimensionsCompare
FSU100024 - 240 V ac1 A maximum load rating steady stateAdjustable 10-1002 H x 2 W in. (50.8 x 50.8 mm)
FSU100324 - 240 V ac6 A maximum load rating steady stateAdjustable 10-1002 H x 2 W in. (50.8 x 50.8 mm)
FSU100424 - 240 V ac10 A maximum load rating steady stateAdjustable 10-1002 H x 2 W in. (50.8 x 50.8 mm)
FSU100524 - 240 V ac20 A maximum load rating steady stateAdjustable 10-1002 H x 2 W in. (50.8 x 50.8 mm)
To request product environmental information, please complete the Product Environmental Information Request Form.