INFORMER-MS - INFORMER MS Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Informer-MS is a hand-held diagnostic tool designed for use with the Littelfuse 455*. The Informer-MS uses an infrared receiver to read valuable information transmitted from the 455*, which can be helpful for troubleshooting the system. A green communication status light indicates the Informer-MS is receiving data from the 455. If communication is lost, the Informer-MS will display the last values it received.
Property (Mouseover for details) Value
Maximum Input Power 0.25
Voltage Accuracy (%) ±2%; Resolution: 1.0 Vac
Communications Interface Infrared
Communications Range 1 - 8 ft.
Acceptable Battery Type 9 Vdc alkaline battery
Operating Temperature 0° to 60°C (32° to 140°F)
Dimensions 5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.