VTP Series - Time Adjustment Dial

VTP
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The VTP Series is a time adjustment dial for mounting on modules with in-line adjustment terminals. Rated at 0.25W at 55°C. Available in resistance values from 5KΩ to 5MΩ.

Access specifications, certifications, check availability and order parts below

Catalog #Time Delay RangeWeight (lbs/g)StockSamplesCompare
VTP0E0 KgCheckOrder
VTP1B0.05 - 3 s0 KgCheckOrder
VTP1C0.1 - 10 s0 KgCheckOrder
VTP1D0.5 - 10 s0 KgCheckOrder
VTP2A0 KgCheckOrder
VTP2C0 KgCheckOrder
VTP2E0.5 - 20 s0 KgCheckOrder
VTP2F0.5 - 60 s0 KgCheckOrder
VTP2J2 - 180 s0 KgCheckOrder
VTP2P1 - 100 m0 KgCheckOrder
VTP3B0.05 - 3 s0 KgCheckOrder
VTP3L0.1 - 4 m0 KgCheckOrder
VTP4B0.05 - 3 s0 KgCheckOrder
VTP4F0.5 - 60 s0 KgCheckOrder
VTP4J2 - 180 s0 KgCheckOrder
VTP4P1 - 100 m0 KgCheckOrder
VTP5G1 - 100 s0 KgCheckOrder
VTP5K10 - 1000 s0 KgCheckOrder
VTP5N0.1 - 10 m0 KgCheckOrder
VTP5P0 KgCheckOrder
VTPDF0.5 - 60 s0 KgCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.