CIO_DN Series - Communication Link to PLC/SCADA/monitoring systems

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The CIO-DN-P/CIO-120-DN-P are convenient and cost-effective Devicenet™ interfaces capable of providing discrete control and monitoring of motor starters, drives and other devices over a Devicenet™ network.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)Communications InterfaceHumidityInput AC Line Frequency (Hz)Input Current Range (A)Maximum Input PowerOutput Load Rating (VA)StockSamplesCompare
CIO-120-DN-P24Vdc; Digital: 90 - 130 VacForm A and Form C ContactorsTorque: 3 in-lbs; Wire: 12 - 20 AWGDIN rail or surface mount (w/two #8 screws)3.4 H x 1 W x 5 D in. (86.4 x 25.4 x 127 mm)0 KgDevicenet10 - 95% non-condensing50 / 60Input: 0.137 (max.); Digital input: 0.002 (typical)3.28Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 VacCheckOrder
CIO-DN-P24 Vdc; Digital: 12 - 24 VacForm A and Form C ContactorsTorque: 3 in-lbs; Wire: 12 - 20 AWGDIN rail or surface mount (w/two #8 screws)3.4 H x 1 W x 5 D in. (86.4 x 25.4 x 127 mm)0 KgDevicenet10 - 95% non-condensing50 / 60Input: 0.137 (max.); Digital input: 0.002 (typical)Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 VacCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.