Silicon Carbide Schottky Diodes Series -

Littelfuse Discrete Diodes Standard Image
Roll Over to Zoom
This series of silicon carbide (SiC) Schottky diodes has neg­ligible reverse recovery current, high surge capability, and a maximum operating junction temperature of 175 °C. These diodes series are ideal for applications where improvements in efficiency, reliability, and thermal management are desired.

Features:

  • Positive temperature coefficient for safe operation and ease of paralleling
  • 175°C maximum operating junction temperature
  • Excellent surge capability
  • Extremely fast, temperature-independent switching behavior
  • Dramatically reduced switching losses compared to Si bipolar diodes
  • MSL 1 rated

Applications:

  • Boost diodes in PFC or DC/DC stages
  • Switch-mode power supplies
  • Uninterruptible power supplies
  • Solar inverters
  • Industrial motor drives
  • Battery chargers
  • High speed rectification

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)IF(AV)Peak Forward Surge Current IFSM (A)QC (nC)TJ Max (°C)Package TypeReverse Current IR (µA)Vf (V)ConfigurationPartner ECAD ModelsStockSamplesCompare
LSIC2SD065A10A650104830175TO-220-2L11.5SingleCheckOrder
LSIC2SD065A20A650209563175TO-220-2L11.5SingleCheckOrder
LSIC2SD065D10A650104830175TO-263-2L501.5SingleCheckOrder
LSIC2SD065D20A650209563175TO-263-2L31.5SingleCheckOrder
LSIC2SD065D40CC6504895631751.5Common CathodeLSIC2SD065D40CCCheckOrder
LSIC2SD065E20CCA650105030175TO-247-3L11.5Common CathodeCheckOrder
LSIC2SD065E40CCA650209563175TO-247-3L31.5Common CathodeCheckOrder
LSIC2SD120A10A120010805717511.5SingleCheckOrder
LSIC2SD120A20A12002014512517511.5SingleCheckOrder
LSIC2SD120D10A120010805717511.5SingleCheckOrder
LSIC2SD120D20A12002014512517511.5SingleCheckOrder
LSIC2SD120E20CCA120010805717511.5Common CathodeCheckOrder
LSIC2SD120E30CCA1200151209217511.5Common CathodeCheckOrder
LSIC2SD120E40CCA12002014512517511.5Common CathodeCheckOrder
LSIC2SD120N120PA1200120440368175SOT-227<11.5ParallelCheckOrder
LSIC2SD120N40PA120020145125175SOT-227<11.5Phase LegCheckOrder
LSIC2SD120N80PA120040300240175SOT-227<11.5ParallelCheckOrder
LSIC2SD170B101700107274175<11.5SingleCheckOrder
LSIC2SD170B25170025144175175<11.5SingleCheckOrder
LSIC2SD170B50170050280353175<11.5SingleCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.