Six Pack XPT IGBT Module Series - Six Pack XPT IGBT Module

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SixPack series utilizes rugged and short circuit XPT igbts and fast switching SONIC diodes for motor drive inverters or active front end rectifieres.

Access specifications, certifications, check availability and order parts below

Catalog #Vces (V)Ic @ 80°C (A)Vce(sat) @ 25°C (V)Eoff @ 125 (mJ)If @ 80°C (A)NTCVce(sat) (V)Package TypePart DatasheetSamplesCompare
 
MIXA100W1200TEH12001081.81190YES1.8E3-PackPart
MIXA150W1200TEH12001501.816130YES1.8E3-PackPartOrder
MIXA30W1200TED1200301.8329YES1.8E2-PackPart
MIXA40W1200TED1200401.84.129YES1.8E2-PackPart
MIXA60W1200TEDE2-PackPart
MIXA80W1200PTEH12001081.81190YES1.8E3-Pack-PFP 
MIXA80W1200TED1200841.88.390YES1.8E2-PackPart
MIXA80W1200TEH1200841.88.390YES1.8E3-PackPartOrder
To request product environmental information, please complete the Product Environmental Information Request Form.