CBI XPT IGBT Series - Converter Brake Inverter XPT IGBT

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Converter + Brake + Inverter series utilizes rugged input rectifier diodes and short circuit rated XPT igbts in combination with fast switching SONIC free wheeling diodes.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM [Rect] (V)Vces (V)Vce(sat) @ 25°C (V)Idavm @ 80°C (A)Eoff @ 125 (mJ)IGBT Ic80 (A)If @ 80°C (A)Brake Ic80 (A)NTCPackage TypePart DatasheetCompare
 
MIXA10WB1200TED160012001.81051.1121312YESE2-PackPart
MIXA20WB1200TED160012001.81051.7202212YESE2-PackPart
MIXA30WB1200TED160012001.81053303012YESE2-PackPart
MIXA40WB1200TED160012001.81054.1402920YESE2-PackPart
MIXA60WB1200TEH160012001.81905.5605940YESE3-PackPart
MIXA60WH1200TEH160012001.81905.5605940YESE3-PackPart
MIXA80WB1200TEH160012001.82658.3849040YESE3-PackPart
To request product environmental information, please complete the Product Environmental Information Request Form.