Fast Dual Diode Series - Fast Dual Diode

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Fast Dual Diode series offers various packages and breakdown voltages up to 1200V. Utilizing FRED dies enables fast reverse recovery capabilities.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM [Rect] (V)IFAV (A) (Diode)TC (°C) IFSM (A)TVJM (°C)RthJC (K/W) (Diode)RthCH (K/W)trr (ns)IRM(A)-di/dt (A/µs)Package TypePart DatasheetPartner ECAD ModelsSamplesCompare
 
DSEI2X101-06P600967012001500.50.0540200ECO-PAC2PartDSEI2X101-06P
DSEI2X101-12P120091509001500.50.0540400ECO-PAC2PartDSEI2X101-12P
DSEI2X161-02P2001657012001500.290.235200ECO-PAC2PartDSEI2X161-02P
DSEI2X161-06P6001477012001500.290.235200ECO-PAC2PartDSEI2X161-06P
DSEI2X161-12P12001287012001500.290.240200ECO-PAC2PartDSEI2X161-12P
DSEI2X61-06P60060755501500.70.110010400ECO-PAC1PartDSEI2X61-06P
DSEI2X61-12P120060454501500.70.119013300ECO-PAC1PartDSEI2X61-12P
MEA250-12DA12002607524001250.1430.08520044400Y4-M6PartMEA250-12DA
MEA300-06DA6003047524001250.1430.08514035400Y4-M6PartMEA300-06DA
MEA75-12DA1200757512001500.450.114025400TO-240AAPartMEA75-12DAOrder
MEA95-06DA600957512001500.450.11155400TO-240AAPartMEA95-06DAOrder
MEE250-12DA12002607524001250.1430.08520044400Y4-M6PartMEE250-12DA
MEE300-06DA6003047524001250.1430.08514035400Y4-M6PartMEE300-06DA
MEE75-12DA1200757512001500.450.114025400TO-240AAPartMEE75-12DAOrder
MEE95-06DA600957512001500.450.11155400TO-240AAPartMEE95-06DAOrder
MEK150-04DA40015010012001500.350.084030600TO-240AAPartMEK150-04DAOrder
MEK250-12DA12002607524001250.1430.08520044400Y4-M6PartMEK250-12DA
MEK300-06DA6003047524001250.1430.08514035400Y4-M6PartMEK300-06DA
MEK350-02DA2003567524001500.1430.0851009200Y4-M6PartMEK350-02DA
MEK600-04DA4003009530001500.110.086029400Y4-M6PartMEK600-04DA
MEK75-12DA1200757512001500.450.114025400TO-240AAPartMEK75-12DAOrder
MEK95-06DA600957512001500.450.11155400TO-240AAPartMEK95-06DAOrder
MPA95-06DA6009511012001500.5750.1354300PartMPA95-06DAOrder
MPK95-06DA6009511012001500.5750.1354300TO-240AAPartMPK95-06DAOrder
To request product environmental information, please complete the Product Environmental Information Request Form.