FRED low Vf Series - FRED low Vf

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM [Rect] (V)IFAV (A) (Diode)TC (°C) IFSM (A)TVJM (°C)RthJC (K/W) (Diode)RthCH (K/W)trr (ns)IRM(A)-di/dt (A/µs)Package TypePart DatasheetPartner ECAD ModelsSamplesCompare
 
DFE10I600PM60010801001504.20.5652.6100TO-220ACFPPartDFE10I600PMOrder
DFE240X600NA6001208012001500.40.18027600SOT-227B (minibloc)PartDFE240X600NAOrder
DFE250X600NA6001258013001500.40.18027600SOT-227B (minibloc)PartDFE250X600NAOrder
DFE25I600HA600251002401501.20.25509200TO-247ADPartDFE25I600HAOrder
DSEI12-06A600141151001501.60.5902.5100TO-220ACPartDSEI12-06AOrder
DSEI12-10A100012100751501.60.5904100TO-220ACPartDSEI12-10AOrder
DSEI12-12A120012100751501.60.51504100TO-220ACPartDSEI12-12AOrder
DSEI120-12A120075956001500.350.254025200TO-247ADPartDSEI120-12AOrder
DSEI120-12AZ1200109606001500.350.1540200TO-268AA (D3Pak) (2HV)PartDSEI120-12AZOrder
DSEI120-06A600126706001500.350.253517200TO-247ADPartDSEI120-06AOrder
DSEI12-06AS600141151001501.60.25902.5100TO-263AB (D2Pak)PartDSEI12-06ASOrder
DSEI12-12AZ120012100751501.60.251504100TO-263AB (D2Pak) (2HV)PartDSEI12-12AZOrder
DSEI19-06AS60020901001501.60.25902.5100TO-263AB (D2Pak)PartDSEI19-06ASOrder
DSEI20-12A1200201102001500.80.51258200TO-220ACPartDSEI20-12AOrder
DSEI25-06A600251002401501.20.5509200TO-220ACPartDSEI25-06AOrder
DSEI25-06AS600251002401501.20.5509200TO-263AB (D2Pak)PartDSEI25-06ASOrder
DSEI2X101-06A600967012001500.50.18027600SOT-227B (minibloc)PartDSEI2X101-06AOrder
DSEI2X101-12A120099509001500.50.115038600SOT-227B (minibloc)PartDSEI2X101-12AOrder
DSEI2X121-02A2001237012001500.50.13512200SOT-227B (minibloc)PartDSEI2X121-02AOrder
DSEI2X30-04C40030903001501.20.1805.5200SOT-227B (minibloc)PartDSEI2X30-04COrder
DSEI2X30-06C60030903001501.20.1805.5200SOT-227B (minibloc)PartDSEI2X30-06COrder
DSEI2X30-10B100030602001501.20.1909200SOT-227B (minibloc)PartDSEI2X30-10BOrder
DSEI2X30-12B120030502001501.20.11609200SOT-227B (minibloc)PartDSEI2X30-12BOrder
DSEI2X31-04C40030903001501.20.1805.5200SOT-227B (minibloc)PartDSEI2X31-04COrder
DSEI2X31-06C60030903001501.20.1805.5200SOT-227B (minibloc)PartDSEI2X31-06COrder
DSEI2X31-10B100030602001501.20.1909200SOT-227B (minibloc)PartDSEI2X31-10BOrder
DSEI2X31-12B120030502001501.20.11609200SOT-227B (minibloc)PartDSEI2X31-12BOrder
DSEI2X60-04C40060755501500.70.110010400SOT-227B (minibloc)PartDSEI2X60-04COrder
DSEI2X61-02A200601009501500.70.1206.5400SOT-227B (minibloc)PartDSEI2X61-02AOrder
DSEI2X61-04C40060755501500.70.110010400SOT-227B (minibloc)PartDSEI2X61-04COrder
DSEI2X61-06C60060755501500.70.110010400SOT-227B (minibloc)PartDSEI2X61-06COrder
DSEI2X61-10B100060505001500.70.110015300SOT-227B (minibloc)PartDSEI2X61-10BOrder
DSEI2X61-12B120060454501500.70.119013300SOT-227B (minibloc)PartDSEI2X61-12BOrder
DSEI30-06A600301103001500.80.25805.5200TO-247ADPartDSEI30-06AOrder
DSEI30-10A100030902001500.80.25909200TO-247ADPartDSEI30-10AOrder
DSEI30-10AR100030702001501.10.25909200ISOPLUS247PartDSEI30-10AROrder
DSEI30-12A120030852001500.80.251609200TO-247ADPartDSEI30-12AOrder
DSEI36-06AS600301103001500.80.25805.5200TO-263AB (D2Pak)PartDSEI36-06ASOrder
DSEI60-02A200601156001500.50.25206.5400TO-247ADPartDSEI60-02AOrder
DSEI60-06A60060955501500.50.2510010400TO-247ADPartDSEI60-06AOrder
DSEI60-10A100060805001500.50.2510015300TO-247ADPartDSEI60-10AOrder
DSEI60-12A120060705001500.50.2519013300TO-247ADPartDSEI60-12AOrder
DSEI8-06A60081151001502.50.5602.5100TO-220ACPartDSEI8-06AOrder
DSEI8-06AS60081151001502.50.25602.5100TO-263AB (D2Pak)PartDSEI8-06ASOrder
DSEK300-06A60015011020001500.20.16025600SOT-227UI (minibloc)PartDSEK300-06A
DSEK60-02A200301253251500.80.25204200TO-247ADPartDSEK60-02AOrder
DSEK60-02AR200301153251501.10.25204200ISOPLUS247PartDSEK60-02AROrder
DSEK60-06A600301103001500.80.25805.5200TO-247ADPartDSEK60-06AOrder
DSEK60-12A120030852001500.80.251609200TO-247ADPartDSEK60-12AOrder
To request product environmental information, please complete the Product Environmental Information Request Form.