PCT - Stud Type Series - Phase Control Thyristors

Littelfuse Discrete Thyristors PCT Stud Type Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse provides one of the most comprehensive ranges of standard phase control thyristors in the industry. Devices with voltage ranges from 400V to 6500V are available, making them suitable for applications with line voltages from 230V to over 1000V (higher voltage applications are now served by our range of Medium Voltage Thyristors). Littelfuse is a leading supplier of phase control products into demanding markets such as industrial DC drives, controlled rectifiers, marine/rail propulsion systems, wind power converters, electrochemical power supplies and soft starters. These devices are optimised to give low conduction losses and are primarily intended for applications with line frequencies up to 400Hz. The Wespack outline (WPxx) is an innovative concept in phase control thyristors for applications requiring devices rated to 2200V. It gives the maximum power rating for weight and volume without compromising on quality and reliability. It also gives the maximum current rating and lowest thermal resistance for the package size.


For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM-VDRM (V)ITAV @ Tc=55 ℃ (A)ITSM 10ms Half Sine Wave (A)I2t [Thy] (A2s)TJ Max (°C)Package TypeV0 (V)rS (mOhm)RthJC 180° Sine Wave (K/W)RthJC 120° Rect. Pulse (K/W)Part DatasheetPartner ECAD ModelsCompare
 
N0180SH1201200180245030.0 x 10³125W170.91.790.230.28PartN0180SH120
N0180SH1601600180245030.0 x 10³125W170.91.790.230.28PartN0180SH160
N0335SC12012003354650108 x 10³125W180.920.990.120.14 N0335SC120
N0335SC16016003354650108 x 10³125W180.920.990.120.14 N0335SC160
N0416SC0404004166000180 x 10³125W180.850.5350.120.14PartN0416SC040
N0416SC0808004166000180 x 10³125W180.850.5350.120.14PartN0416SC080
To request product environmental information, please complete the Product Environmental Information Request Form.