Medium Voltage Discrete Thyristors


  • MVT - Capsule Type

  • Medium Voltage Thyristors

  • VRRM-VDRM (V): 2800, 3200, 3600, 4000, 4200, 4500, 4800, 5200, 6000, 6500

  • ITAV @ Tk=55 ℃ (A): 443, 769, 890, 1121, 1197, 1210, 1270, 1351, 1785, 1947 more

  • ITSM 10ms Half Sine Wave (A): 3700, 4800, 8600, 10650, 10900, 14300, 15000, 15300, 16700, 18200 more