Gate Turn Off Thyristor - Stud Type Series - Symmetrical Blocking GTO Thyristors

Gate Turn Off Thyristor Stud Type
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse offers a broad range of high specification devices with voltage ratings to 4.5kV (2.8kV DC link) and controllable current ratings of up to 4kA are available to meet the toughest demands in applications such as traction propulsion and auxiliaries, AC industrial drives, FACT‘s and active VAr controllers. Offering both symmetrical devices for applications with a reverse blocking requirement e.g. current sourced inverters and asymmetric blocking devices for applications where no reverse blocking requirement exists e.g. voltage sourced inverters. Gate Turn-off Thyristors are still the component of choice when it comes to very high power converters and we remain totally commited to this technology for the foreseeable future with an active program for continued product improvement.


For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM (V)VRRM (V)ITGQ (A)CsITAV @ Tk=55 ℃ (A)ITSM 10ms Half Sine Wave k(A)I2t [thy] (kA2s)TJ Max (°C)Package Typetgt (μs)tgq (µs)On-state Voltage Drop VT (V)RthJK 180° Sine Wave (K/W)Part DatasheetPartner ECAD Models
 
S0300SR12Y12001004801.02153.5061.2 x 103125W873.592.400.1300PartS0300SR12Y
To request product environmental information, please complete the Product Environmental Information Request Form.