Pulse Power - Capsule Type Series - Pulse Thyristors

Littelfuse Discrete Thyristors Pulse Power Capsule Type Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse is at the forefront of solid state pulsed power technology, offering custom solutions to complex pulsed power problems. Standard devices with voltage ratings to 2.5kV, pulsed currents to 150kA peak and di/dt capabilities to over 30kA/µs are available. Please contact support for other requirements for voltage ratings up to 4.5kV and pulsed current ratings >200kA.

For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM (V)VRRM (V)VDC [Thy] (V)Ipulse (kA)TJ Max (°C)Package Typedi/dt (kA/µs)V0 (V)rS (mOhm)RthJK 180° Sine Wave (K/W)Part DatasheetPartner ECAD ModelsCompare
 
Y200CKC25025002000150020125W3451.2162.1960.065PartY200CKC250
Y500CNC25025002000150050125W36111.7551.1220.027PartY500CNC250
To request product environmental information, please complete the Product Environmental Information Request Form.