Fast Turn Off - Capsule Type Series - Fast Switching Thyristors

Littelfuse Discrete Thyristors Fast Turn Off Capsule Type Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse "P“ series of fast switching thyristors have a regenerative gate structure to ensure low switching losses and high di/dt performance. "P“ series devices are suitable for existing inverter, DC chopper drives, UPS and Pulse Power applications. In addition to pressure contact technology these devices offer low reverse recovery charge values, low forward switching losses and high reliability. These devices are not recommended for new designs. A new addition for 2017-18 is an M24 stud based assembly, with a current rating of 472A, voltage ratings up to 1600V and tq starting at 25µs.


For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM-VDRM (V)ITAV @ Tk=55 ℃ (A)ITSM 10ms Half Sine Wave (A)I2t [Thy] (A2s)Tq (μs)Qrr (µC)Package TypeV0 (V)rS (mOhm)RthJC 180° Sine Wave (K/W)Part DatasheetPartner ECAD ModelsCompare
 
P0295WC12D1200295270036.5 x 10³2050W81.61.230.095PartP0295WC12D
P0295WC12E1200295270036.5 x 10³2550W81.61.230.095PartP0295WC12E
P0327WC08C800327325063.9 x 10³1545W81.550.870.095PartP0327WC08C
P0327WC08D800327325063.9 x 10³2045W81.550.870.095PartP0327WC08D
P0327WC08E800327325063.9 x 10³2545W81.550.870.095PartP0327WC08E
P0327WC08F800327325063.9 x 10³3045W81.550.870.095PartP0327WC08F
P0327WC12C1200327325063.9 x 10³1545W81.550.870.095PartP0327WC12C
P0327WC12D1200327325063.9x 10³2045W81.550.870.095PartP0327WC12D
P0327WC12E1200327325063.9 x 10³2545W81.550.870.095PartP0327WC12E
P0327WC12F1200327325063.9 x 10³3045W81.550.870.095PartP0327WC12F
P0366WC04A4003664700110 x 10³1025W81.40.670.095PartP0366WC04A
P0366WC04B4003664700110 x 10³1225W81.40.670.095PartP0366WC04B
P0366WC04C4003664700110 x 10³1525W81.40.670.095PartP0366WC04C
P0366WC06A6003664700110 x 10³1025W81.40.670.095PartP0366WC06A
P0366WC06B6003664700110 x 10³1225W81.40.670.095PartP0366WC06B
P0366WC06C6003664700110 x 10³1525W81.40.670.095PartP0366WC06C
P0366WC08A8003664700110 x 10³1025W81.40.670.095PartP0366WC08A
P0366WC08B8003664700110 x 10³1225W81.40.670.095PartP0366WC08B
P0366WC08C8003664700110 x 10³1525W81.40.670.095PartP0366WC08C
P0367WC12E1200367360064.8 x 10³2550W81.170.920.095PartP0367WC12E
P0367WC12F1200367360064.8 x 10³3050W81.170.920.095PartP0367WC12F
P0389WC04B4003895000125 x 10³1230W81.050.880.095PartP0389WC04B
P0389WC04C4003895000125 x 10³1530W81.050.880.095PartP0389WC04C
P0389WC08B8003895000125 x 10³1230W81.050.880.095PartP0389WC08B
P0389WC08C8003895000125 x 10³1530W81.050.880.095PartP0389WC08C
P0515WC04B4005156500211 x 10³12180W80.950.3770.095PartP0515WC04B
P0515WC04C4005156500211 x 10³15180W80.950.3770.095PartP0515WC04C
P0515WC04D4005156500211 x 10³20180W80.950.3770.095PartP0515WC04D
P0515WC06B6005156500211 x 10³12180W80.950.3770.095PartP0515WC06B
P0515WC06C6005156500211 x 10³15180W80.950.3770.095PartP0515WC06C
P0515WC06D6005156500211 x 10³20180W80.950.3770.095PartP0515WC06D
P0838LC06B600111012300750 x 10³12160W101.20.280.032PartP0838LC06B
P0838LC06C600111012300750 x 10³15160W101.20.280.032PartP0838LC06C
P0838LC08B800111012300750 x 10³12160W101.20.280.032 
P0838LC08C800111012300750 x 10³15160W101.20.280.032 
P0848YC04B4008488750383 x 10³12200W581.010.3050.05PartP0848YC04B
P0848YC04C4008488750383 x 10³15200W581.010.3050.05PartP0848YC04C
P0848YC06B6008488750383 x 10³12200W581.010.3050.05PartP0848YC06B
P0848YC06C6008488750383 x 10³15200W581.010.3050.05PartP0848YC06C
P1007LC08D80010079500451 x 10³20400W101.5090.2650.032 P1007LC08D
P1007LC08E80010079500451 x 10³25400W101.5090.2650.032 P1007LC08E
P1007LC08F80010079500451 x 10³30400W101.5090.2650.032 P1007LC08F
P1007LC12D120010079500451 x 10³20400W101.5090.2650.032PartP1007LC12D
P1007LC12E120010079500451 x 10³25400W101.5090.2650.032PartP1007LC12E
P1007LC12F120010079500451 x 10³30400W101.5090.2650.032PartP1007LC12F
To request product environmental information, please complete the Product Environmental Information Request Form.