Surface Mount Power Device (SMPD) MOSFETs


  • HiPerFET™ and MOSFET

  • 40V - 1100V HiPerFETs and MOSFETs in Surface Mount Power Device (SMPD) Packages

  • VDSS (V): 40, 55, 75, 100, 150, 200, 250, 300, 500, 600 more

  • RDS(ON),max @ 25 ℃ (Ohm): 0.00085, 0.0013, 0.0016, 0.0026, 0.0044, 0.0083, 0.013, 0.016, 0.0165, 0.02 more

  • ID, cont @ 25 ℃ (A): 24, 30, 50, 52, 54, 63, 84, 102, 108, 132 more