N-Channel Super Junction MOSFETs


  • C3-Class

  • 600V - 800V N-Channel Super Junction Power MOSFETs

  • VDSS (V): 600, 800

  • RDS(ON),max @ 25 ℃ (Ohm): 0.036, 0.07, 0.074, 0.095, 0.15, 0.19

  • ID, cont @ 25 ℃ (A): 15, 25, 28, 38, 40, 41, 44, 47, 75, 85

  • C5-Class

  • 600V N-Channel Super Junction Power MOSFETs

  • VDSS (V): 600

  • RDS(ON),max @ 25 ℃ (Ohm): 0.045, 0.1, 0.125, 0.165, 0.2

  • ID, cont @ 25 ℃ (A): 15, 19, 20, 23, 24, 30, 35, 47, 66, 70